SLES256F May 2010 – May 2022 DRV8312 , DRV8332
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VDD to GND | –0.3 | 13.2 | V | |
| GVDD_X to GND | –0.3 | 13.2 | V | |
| PVDD_X to GND_X (2) | –0.3 | 70 | V | |
| OUT_X to GND_X (2) | –0.3 | 70 | V | |
| BST_X to GND_X (2) | –0.3 | 80 | V | |
| Transient peak output current (per pin), pulse width limited by internal overcurrent protection circuit | 16 | A | ||
| Transient peak output current for latch shut down (per pin) | 20 | A | ||
| VREG to AGND | –0.3 | 4.2 | V | |
| GND_X to GND | –0.3 | 0.3 | V | |
| GND to AGND | –0.3 | 0.3 | V | |
| PWM_X, RESET_X to GND | –0.3 | VREG + 0.5 | V | |
| OC_ADJ, M1, M2, M3 to AGND | –0.3 | 4.2 | V | |
| FAULT, OTW to GND | –0.3 | 7 | V | |
| Continuous sink current ( FAULT, OTW) | 9 | mA | ||
| Operating junction temperature, TJ | –40 | 150 | °C | |
| Storage temperature, Tstg | –55 | 150 | °C | |