On DRV8376-Q1 SPI
devices, an SPI bus is used to set device
configurations, operating parameters, and read out
diagnostic information. The SPI operates in
secondary mode and connects to a controller. The
SPI input data (SDI) word consists of a 24-bit
word, with one read or write bit, a parity bit,
6-bit address and 15 bits of data with a parity
bit. The SPI output consists of 24 bit word, with
a 8 bits of status information (STS register) and
16-bit register data.
A valid frame must meet the following conditions:
- The SCLK pin is low when the nSCS pin transitions
from high to low and from low to high.
- The nSCS pin is pulled high for at least 400ns
between words.
- When the nSCS pin is pulled high, any signals at the SCLK and SDI pins are ignored and the SDO pin is placed in the Hi-Z state.
- Data is captured on the falling edge of the SCLK pin and data is propagated on the rising edge of the SCLK pin.
- The most significant bit (MSB) is shifted in and out first.
- A full 24 SCLK cycles must occur for transaction
to be valid.
- If the data word sent to the SDI pin is less than
or more than 24 bits, a frame error occurs and the
data word is ignored.
- For a write command, the existing data in the register being written to is shifted out on the SDO pin following the 8-bit status data.
The SPI registers are reset to the default settings on power up and when the device is enters sleep mode