SLVSI02 May 2025 DRV8376-Q1
PRODUCTION DATA
If at any time the input supply voltage on the VM pin falls lower than the VUVLO threshold (VM UVLO falling threshold), all of the integrated FETs, driver charge-pump and digital logic controller are disabled as shown in Figure 7-35. Normal operation resumes (driver operation) when the VM undervoltage condition is removed. The RESET bit is latched high in the device status (DEV_STS) register once the device presumes VM. The RESET bit remains high until cleared through the CLR_FLT bit or an nSLEEP pin reset pulse (tRST).
Figure 7-35 VM
Supply Undervoltage Lockout