SLVSGH7B november 2022 – july 2023 DRV8410
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Table 10-2 lists the design input parameters for system design.
DESIGN PARAMETER | REFERENCE | EXAMPLE VALUE |
---|---|---|
Motor supply voltage | VM | 7 V |
Motor winding resistance | RL | 11.7 Ω |
Motor winding inductance | LL | 500 µH |
Motor RMS current | IRMS | 490 mA |
Motor start-up current | ISTART | 600 mA |
Target trip current | ITRIP | 1 A |
Trip current reference voltage (internal voltage) | VTRIP | 200 mV |