SLVSGH7B november 2022 – july 2023 DRV8410
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
After the supply voltage on the VM pin has crossed the undervoltage threshold VUVLO, the nSLEEP pin is high, and tWAKE has elapsed, the device enters active mode. In this mode, the H-bridge, charge pump, and internal logic are active and the device is ready to receive inputs.