SLVSGH7B november 2022 – july 2023 DRV8410
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Solenoids and other inductive loads
Pin-to-pin compatible with -
PWM control interface
Small package and footprint
16-pin HTSSOP with PowerPAD™, 5.0×4.4 mm
16-pin Thin-SOT with PowerPAD™, 4.2×2.0 mm
16-Pin WQFN with PowerPAD™, 3.0×3.0 mm
Fault Indication Pin (nFAULT)