SLVSGI9A october 2022 – july 2023 DRV8411A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VVM | Power supply voltage | VM | 1.65 | 11 | V | |
VIN | Logic input voltage | AIN1, AIN2, BIN1, BIN2 | 0 | 5.5 | V | |
fPWM | PWM frequency | AIN1, AIN2, BIN1, BIN2 | 0 | 100 | kHz | |
VOD | Open drain pullup voltage | nFAULT | 0 | 5.5 | V | |
IOD | Open drain output current | nFAULT | 0 | 5 | mA | |
IOUT(1) | Peak output current | OUTx | 0 | IOCP,min | A | |
IIPROPI | Current sense output current | AIPROPI, BIPROPI | 0 | 1 | mA | |
VVREF | Current limit reference voltage, VM ≥ 3.6 V | VREF | 0 | 3.6 | V | |
VVREF | Current limit reference voltage, VM < 3.6 V | VREF | 0 | VM | V | |
TA | Operating ambient temperature | –40 | 125 | °C | ||
TJ | Operating junction temperature | –40 | 150 | °C |