SLOSE59C May 2020 – July 2022 DRV8424 , DRV8425
PRODUCTION DATA
Table 7-1 lists the recommended external components for the DRV8424/25 devices.
COMPONENT | PIN 1 | PIN 2 | RECOMMENDED |
---|---|---|---|
CVM1 | VM | PGND | Two X7R, 0.01-µF, VM-rated ceramic capacitors |
CVM2 | VM | PGND | Bulk, VM-rated capacitor |
CCP | VCP | VM | X7R, 0.22-µF, 16-V ceramic capacitor |
CSW | CPH | CPL | X7R, 0.022-µF, VM-rated ceramic capacitor |
CDVDD | DVDD | GND | X7R, 0.47-µF to 1-µF, 6.3-V ceramic capacitor |
RnFAULT | VCC (1) | nFAULT | >4.7-kΩ resistor |
RREF1 | VREF | VCC | Resistor to limit chopping current. It is recommended that the value of parallel combination of RREF1 and RREF2 should be less than 50-kΩ. |
RREF2 (Optional) | VREF | GND |