SLOSE59C May 2020 – July 2022 DRV8424 , DRV8425
PRODUCTION DATA
The peak current in a stepper driver is limited by the overcurrent protection trip threshold IOCP. The peak current describes any transient duration current pulse, for example when charging capacitance, when the overall duty cycle is very low. In general the minimum value of IOCP specifies the peak current rating of the stepper motor driver. For the DRV8424, the peak current rating is 4A per bridge; and for the DRV8425, the peak current rating is 3.2A per bridge.