SLOSE54C June 2020 – July 2022 DRV8428
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| POWER SUPPLIES (VM, DVDD) | ||||||
| IVM | VM operating supply current | EN/nFAULT = 1, nSLEEP = 1, No motor load |
3.8 |
5.6 | mA | |
| IVMQ | VM sleep mode supply current | nSLEEP = 0 | 2 | 4 | μA | |
| tSLEEP | Sleep time | nSLEEP = 0 to sleep-mode | 120 | μs | ||
| tWAKE | Wake-up time | nSLEEP = 1 to output transition | 0.8 | 1.2 | ms | |
| tON | Turn-on time | VM > UVLO to output transition | 0.8 | 1.2 | ms | |
| VDVDD | Internal regulator voltage | No external load, 6 V < VVM < 33 V | 4.75 | 5 | 5.25 | V |
| No external load, VVM = 4.2 V |
3.9 |
4.05 |
V | |||
| LOGIC-LEVEL INPUTS (STEP, DIR, nSLEEP) | ||||||
| VIL | Input logic-low voltage | 0 | 0.6 | V | ||
| VIH | Input logic-high voltage | 1.5 | 5.5 | V | ||
| VHYS | Input logic hysteresis | 150 | mV | |||
| IIL | Input logic-low current | VIN = 0 V | –1 | 1 | μA | |
| IIH | Input logic-high current | VIN = 5 V | 100 | μA | ||
| TRI-LEVEL INPUT (M0) | ||||||
| VI1 | Input logic-low voltage | Tied to GND | 0 | 0.6 | V | |
| VI2 | Input Hi-Z voltage | Hi-Z | 1.8 | 2 | 2.2 | V |
| VI3 | Input logic-high voltage | Tied to DVDD | 2.7 | 5.5 | V | |
| IO | Output pull-up current | 10 | μA | |||
| QUAD-LEVEL INPUT (M1) | ||||||
| VI1 | Input logic-low voltage | Tied to GND | 0 | 0.6 | V | |
| VI2 | 330kΩ ± 5% to GND | 1 | 1.25 | 1.4 | V | |
| VI3 | Input Hi-Z voltage | Hi-Z | 1.8 | 2 | 2.2 | V |
| VI4 | Input logic-high voltage | Tied to DVDD | 2.7 | 5.5 | V | |
| IIL | Output pull-up current | 10 | μA | |||
| SEVEN-LEVEL INPUT (DECAY/TOFF) | ||||||
| VI1 | Voltage level 1 | Tied to GND | 0 | 0.1 | V | |
| VI2 | Voltage level 2 | 14.7kΩ ± 1% to GND | 0.2 | 0.35 | V | |
| VI3 | Voltage level 3 | 44.2kΩ ± 1% to GND | 0.55 | 0.8 | V | |
| VI4 | Voltage level 4 | 100kΩ ± 1% to GND | 1 | 1.25 | V | |
| VI5 | Voltage level 5 | 249kΩ ± 1% to GND | 1.5 | 1.75 | V | |
| VI6 | Voltage level 6 | Hi-Z | 2.1 | 2.4 | V | |
| VI7 | Voltage level 7 | Tied to DVDD | 3 | 5.5 | V | |
| IIL | Output pull-up current | 22.5 | μA | |||
| CONTROL INPUT/OUTPUT (EN/nFAULT) | ||||||
| VOL | Output Logic-low voltage | 0 | 0.6 | V | ||
| RPD2 | Internal Pull-down Resistance | 2 | MΩ | |||
| IL | Leakage current | VEN/nFAULT = 5 V, FAULT condition | 375 | μA | ||
| MOTOR DRIVER OUTPUTS (AOUT1, AOUT2, BOUT1, BOUT2) | ||||||
| RDS(ONH) | High-side FET on resistance | VVM = 24 V, TJ = 25 °C, IO = -0.5 A | 750 | 875 | mΩ | |
| VVM = 24 V, TJ = 125 °C, IO = -0.5 A | 1130 | 1350 | mΩ | |||
| VVM = 24 V, TJ = 150 °C, IO = -0.5 A | 1250 | 1450 | mΩ | |||
| RDS(ONL) | Low-side FET on resistance | VVM = 24 V, TJ = 25 °C, IO = 0.5 A | 750 | 875 | mΩ | |
| VVM = 24 V, TJ = 125 °C, IO = 0.5 A | 1130 | 1350 | mΩ | |||
| VVM = 24 V, TJ = 150 °C, IO = 0.5 A | 1250 | 1450 | mΩ | |||
| tSR | Output slew rate | VVM = 24 V, IO = 0.5 A, Between 10% and 90% | 240 | V/µs | ||
| PWM CURRENT CONTROL (VREF) | ||||||
| KV | Transimpedance gain | VREF = 3 V | 2.805 | 3 | 3.195 | V/A |
| tOFF | PWM off-time, mixed 30% decay | DECAY/TOFF = 14.7 kΩ to GND | 7 | μs | ||
| DECAY/TOFF = 44.2 kΩ to GND | 16 | |||||
| DECAY/TOFF = 100 kΩ to GND | 32 | |||||
| PWM off-time, Smart tune dynamic decay | DECAY/TOFF = 249 kΩ to GND | 7 | ||||
| DECAY/TOFF = Hi-Z | 16 | |||||
| DECAY/TOFF = Tied to DVDD | 32 | |||||
| ΔITRIP | Current trip accuracy | IO = 1 A, 10% to 20% current setting | –15 | 15 | % | |
| IO = 1 A, 20% to 67% current setting | –10 | 10 | ||||
| IO = 1 A, 68% to 100% current setting | –6 |
6 | ||||
| IO,CH | AOUT and BOUT current matching | IO = 1 A | –2.5 | 2.5 | % | |
| PROTECTION CIRCUITS | ||||||
| VUVLO | VM UVLO lockout | VM falling, UVLO falling | 3.8 | 3.95 | 4.05 | V |
| VM rising, UVLO rising | 3.9 | 4.05 | 4.15 | |||
| VUVLO,HYS | Undervoltage hysteresis | Rising to falling threshold | 100 | mV | ||
| IOCP | Overcurrent protection | Current through any FET | 1.7 | A | ||
| tOCP | Overcurrent deglitch time |
1.8 | μs | |||
| tRETRY | Overcurrent retry time |
4 |
ms | |||
| TOTSD | Thermal shutdown | Die temperature TJ | 150 | 165 | 180 | °C |
| THYS_OTSD | Thermal shutdown hysteresis | Die temperature TJ | 20 | °C | ||