SLOSE54C June 2020 – July 2022 DRV8428
PRODUCTION DATA
Table 7-8 lists a summary of the functional modes.
| CONDITION | CONFIGURATION | H-BRIDGE | DVDD Regulator | INDEXER | Logic | |
|---|---|---|---|---|---|---|
| Sleep mode | 4.2 V < VM < 33 V | nSLEEP pin = 0 | Disabled | Disbaled | Disabled | Disabled |
| Operating | 4.2 V < VM < 33 V | nSLEEP pin = 1 EN/nFAULT pin = 1 | Operating | Operating | Operating | Operating |
| Disabled | 4.2 V < VM < 33 V | nSLEEP pin = 1 EN/nFAULT pin = 0 or Hi-Z | Disabled | Operating | Operating | Operating |