SLES242G December 2009 – December 2014 DRV8412 , DRV8432
PRODUCTION DATA.
The DRV841x2 are high-performance, integrated dual full-bridge motor driver with an advanced protection system.
Because of the low RDS(on) of the H-Bridge MOSFETs and intelligent gate drive design, the efficiency of these motor drivers can be up to 97%. This high efficiency enables the use of smaller power supplies and heatsinks, and the devices are good candidates for energy-efficient applications.
The DRV841x2 requires two power supplies, one at 12 V for GVDD and VDD, and another up to 50 V for PVDD. The DRV841x2 can operate at up to 500-kHz switching frequency while still maintaining precise control and high efficiency. The devices also have an innovative protection system safeguarding the device against a wide range of fault conditions that could damage the system. These safeguards are short-circuit protection, overcurrent protection, undervoltage protection, and two-stage thermal protection. The DRV841x2 has a current-limiting circuit that prevents device shutdown during load transients such as motor start-up. A programmable overcurrent detector allows adjustable current limit and protection level to meet different motor requirements.
The DRV841x2 has unique independent supply and ground pins for each half-bridge. These pins make it possible to provide current measurement through external shunt resistor and support multiple motors with different power supply voltage requirements.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
DRV8412 | HTSSOP (44) | 14.00 mm x 6.10 mm |
DRV8432 | HSSOP (36) | 15.90 mm x 11.00 mm |