SLES242G December 2009 – December 2014 DRV8412 , DRV8432
PRODUCTION DATA.
This section describes design considerations.
DESIGN PARAMETER | REFERENCE | EXAMPLE VALUE |
---|---|---|
Motor voltage | PVDD_x | 24 V |
Motor current (peak and RMS) | IPVDD | 6-A peak, 3A RMS |
Overcurrent threshold | OCTH | OC_ADJ = 27 kΩ, 9.7 A |
Bridge mode | M1M2 | Parallel full bridge |