SLOSE70 December 2020 DRV8434S
PRODUCTION DATA
GUID-8F237F41-1926-4B96-B87B-F099722C1D1B.html#X1879 lists the memory-mapped registers for the DRV8434S device. All register addresses not listed in GUID-8F237F41-1926-4B96-B87B-F099722C1D1B.html#X1879 should be considered as reserved locations and the register contents must not be modified.
Register Name | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | Access Type | Address |
---|---|---|---|---|---|---|---|---|---|---|
FAULT Status | FAULT | SPI_ERROR | UVLO | CPUV | OCP | STL | TF | OL | R | 0x00 |
DIAG Status 1 | OCP_LS2_B | OCP_HS2_B | OCP_LS1_B | OCP_HS1_B | OCP_LS2_A | OCP_HS2_A | OCP_LS1_A | OCP_HS1_A | R | 0x01 |
DIAG Status 2 | RSVD | OTW | OTS | STL_LRN_OK | STALL | RSVD | OL_B | OL_A | R | 0x02 |
CTRL1 | TRQ_DAC [3:0] | RSVD | OL_MODE | RSVD | RW | 0x03 | ||||
CTRL2 | EN_OUT | RSVD | TOFF [1:0] | DECAY [2:0] | RW | 0x04 | ||||
CTRL3 | DIR | STEP | SPI_DIR | SPI_STEP | MICROSTEP_MODE [3:0] | RW | 0x05 | |||
CTRL4 | CLR_FLT | LOCK [2:0] | EN_OL | OCP_MODE | OTSD_MODE | OTW_REP | RW | 0x06 | ||
CTRL5 | RSVD | STL_LRN | EN_STL | STL_REP | RSVD | RW | 0x07 | |||
CTRL6 | STALL_TH [7:0] | RW | 0x08 | |||||||
CTRL7 | RC_RIPPLE[1:0] | EN_SSC | TRQ_SCALE | STALL_TH[11:8] | RW | 0x09 | ||||
CTRL8 | TRQ_COUNT [7:0] | R | 0x0A | |||||||
CTRL9 | REV_ID[3:0] | TRQ_COUNT[11:8] | R | 0x0B |
Complex bit access types are encoded to fit into small table cells. GUID-8F237F41-1926-4B96-B87B-F099722C1D1B.html#FUNC_PAD_CONTROL_LEGEND shows the codes that are used for access types in this section.
Access Type | Code | Description |
---|---|---|
Read Type | ||
R | R | Read |
Write Type | ||
W | W | Write |
Reset or Default Value | ||
-n | Value after reset or the default value |
The status registers are used to reporting warning and fault conditions. Status registers are read-only registers
GUID-8F237F41-1926-4B96-B87B-F099722C1D1B.html#X4163 lists the memory-mapped registers for the status registers. All register offset addresses not listed in GUID-8F237F41-1926-4B96-B87B-F099722C1D1B.html#X4163 should be considered as reserved locations and the register contents should not be modified.
FAULT status is shown in GUID-8F237F41-1926-4B96-B87B-F099722C1D1B.html#X1613 and described in GUID-8F237F41-1926-4B96-B87B-F099722C1D1B.html#X1035.
Read-only
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
FAULT | SPI_ERROR | UVLO | CPUV | OCP | STL | TF | OL |
R-0b | R-0b | R-0b | R-0b | R-0b | R-0b | R-0b | R-0b |
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7 | FAULT | R | 0b |
When nFAULT pin is at 1, FAULT bit is 0. When nFAULT pin is at 0, FAULT bit is 1. |
6 | SPI_ERROR | R | 0b |
Indicates SPI protocol errors, such as more SCLK pulses than are required or SCLK is absent even though nSCS is low. Becomes high in fault and the nFAULT pin is driven low. Normal operation resumes when the protocol error is removed and a clear faults command has been issued either through the CLR_FLT bit or an nSLEEP reset pulse. |
5 | UVLO | R | 0b |
Indicates an supply undervoltage lockout fault condition. |
4 | CPUV | R | 0b |
Indicates charge pump undervoltage fault condition. |
3 | OCP | R | 0b |
Indicates overcurrent fault condition |
2 | STL | R | 0b |
Indicates motor stall condition. |
1 | TF | R | 0b |
Logic OR of the overtemperature warning and overtemperature shutdown. |
0 | OL | R | 0b |
Indicates open-load condition. |
DIAG Status 1 is shown in GUID-8F237F41-1926-4B96-B87B-F099722C1D1B.html#X3596 and described in GUID-8F237F41-1926-4B96-B87B-F099722C1D1B.html#X4720.
Read-only
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
OCP_LS2_B | OCP_HS2_B | OCP_LS1_B | OCP_HS1_B | OCP_LS2_A | OCP_HS2_A | OCP_LS1_A | OCP_HS1_A |
R-0b | R-0b | R-0b | R-0b | R-0b | R-0b | R-0b | R-0b |
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7 | OCP_LS2_B | R | 0b |
Indicates overcurrent fault on the low-side FET of half bridge 2 in BOUT |
6 | OCP_HS2_B | R | 0b |
Indicates overcurrent fault on the high-side FET of half bridge 2 in BOUT |
5 | OCP_LS1_B | R | 0b |
Indicates overcurrent fault on the low-side FET of half bridge 1 in BOUT |
4 | OCP_HS1_B | R | 0b |
Indicates overcurrent fault on the high-side FET of half bridge 1 in BOUT |
3 | OCP_LS2_A | R | 0b |
Indicates overcurrent fault on the low-side FET of half bridge 2 in AOUT |
2 | OCP_HS2_A | R | 0b |
Indicates overcurrent fault on the high-side FET of half bridge 2 in AOUT |
1 | OCP_LS1_A | R | 0b |
Indicates overcurrent fault on the low-side FET of half bridge 1 in AOUT |
0 | OCP_HS1_A | R | 0b |
Indicates overcurrent fault on the high-side FET of half bridge 1 in AOUT |
DIAG Status 2 is shown in GUID-8F237F41-1926-4B96-B87B-F099722C1D1B.html#X5602 and described in GUID-8F237F41-1926-4B96-B87B-F099722C1D1B.html#X9320.
Read-only
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RSVD | OTW | OTS | STL_LRN_OK | STALL | RSVD | OL_B | OL_A |
R-0b | R-0b | R-0b | R-0b | R-0b | R-0b | R-0b | R-0b |
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7 | RSVD | R | 0b | Resrved. |
6 | OTW | R | 0b | Indicates overtemperature warning. |
5 | OTS | R | 0b | Indicates overtemperature shutdown. |
4 | STL_LRN_OK | R | 0b | Indicates stall detection learning is successful |
3 | STALL | R | 0b | Indicates motor stall condition |
2 | RSVD | R | 0b | Reserved. |
1 | OL_B | R | 0b | Indicates open-load detection on BOUT |
0 | OL_A | R | 0b | Indicates open-load detection on AOUT |
The IC control registers are used to configure the device. Status registers are read and write capable.
GUID-8F237F41-1926-4B96-B87B-F099722C1D1B.html#X1924 lists the memory-mapped registers for the control registers. All register offset addresses not listed in GUID-8F237F41-1926-4B96-B87B-F099722C1D1B.html#X1924 should be considered as reserved locations and the register contents should not be modified.
Address | Register Name | Section |
---|---|---|
0x03 | CTRL1 | GUID-8F237F41-1926-4B96-B87B-F099722C1D1B.html#X2549 |
0x04 | CTRL2 | GUID-8F237F41-1926-4B96-B87B-F099722C1D1B.html#X7188 |
0x05 | CTRL3 | GUID-8F237F41-1926-4B96-B87B-F099722C1D1B.html#X5700 |
0x06 | CTRL4 | GUID-8F237F41-1926-4B96-B87B-F099722C1D1B.html#X2345 |
0x07 | CTRL5 | GUID-8F237F41-1926-4B96-B87B-F099722C1D1B.html#X9661 |
0x08 | CTRL6 | GUID-8F237F41-1926-4B96-B87B-F099722C1D1B.html#X4843 |
0x09 | CTRL7 | GUID-8F237F41-1926-4B96-B87B-F099722C1D1B.html#X9501 |
0x0A | CTRL8 | GUID-8F237F41-1926-4B96-B87B-F099722C1D1B.html#X9033 |
0x0B | CTRL9 |
CTRL1 control is shown in GUID-8F237F41-1926-4B96-B87B-F099722C1D1B.html#X4730 and described in GUID-8F237F41-1926-4B96-B87B-F099722C1D1B.html#X3531.
Read/Write
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TRQ_DAC [3:0] | RSVD | OL_MODE | RSVD | ||||
R/W-0000b | R/W-00b | R/W-0b | R/W-0b |
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7-4 | TRQ_DAC [3:0] | R/W | 0000b |
0000b = 100% 0001b = 93.75% 0010b = 87.5% 0011b = 81.25% 0100b = 75% 0101b = 68.75% 0110b = 62.5% 0111b = 56.25% 1000b = 50% 1001b = 43.75% 1010b = 37.5% 1011b = 31.25% 1100b = 25% 1101b = 18.75% 1110b = 12.5% 1111b = 6.25% |
3-2 | RSVD | R/W | 00b |
Reserved |
1 | OL_MODE | R/W | 0b |
0b = nFAULT is released after latched OL fault is cleared using CLR_FLT bit or nSLEEP reset pulse 1b = nFAULT is released immediately after OL fault condition is removed |
0 | RSVD | R/W | 0b |
Reserved |
CTRL2 is shown in GUID-8F237F41-1926-4B96-B87B-F099722C1D1B.html#X5244 and described in GUID-8F237F41-1926-4B96-B87B-F099722C1D1B.html#X9700.
Read/Write
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
EN_OUT | RSVD | TOFF [1:0] | DECAY [2:0] | ||||
R/W-0b | R/W-00b | R/W-01b | R/W-111b |
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7 | EN_OUT | R/W | 0b | Write '0' to disable all outputs. |
6-5 | RSVD | R/W | 00b | Reserved |
4-3 | TOFF [1:0] | R/W | 01b | 00b = 7 µs 01b = 16 µs 10b = 24 µs 11b = 32 µs |
2-0 | DECAY [2:0] | R/W | 111b | 000b = Increasing SLOW, decreasing SLOW 001b = Increasing SLOW, decreasing MIXED 30% 010b = Increasing SLOW, decreasing MIXED 60% 011b = Increasing SLOW, decreasing FAST 100b = Increasing MIXED 30%, decreasing MIXED 30% 101b = Increasing MIXED 60%, decreasing MIXED 60% 110b = Smart tune Dynamic Decay 111b = Smart tune Ripple Control |
CTRL3 is shown in GUID-8F237F41-1926-4B96-B87B-F099722C1D1B.html#X2253 and described in GUID-8F237F41-1926-4B96-B87B-F099722C1D1B.html#X4948.
Read/Write
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DIR | STEP | SPI_DIR | SPI_STEP | MICROSTEP_MODE [3:0] | |||
R/W-0b | R/W-0b | R/W-0b | R/W-0b | R/W-0110b |
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7 | DIR | R/W | 0b | Direction input. Logic '1' sets the direction of stepping, when SPI_DIR = 1. |
6 | STEP | R/W | 0b | Step input. Logic '1' causes the indexer to advance one step, when SPI_STEP = 1. This bit is self-clearing, automatically becomes '0' after writing '1'. |
5 | SPI_DIR | R/W | 0b | 0b = Outputs follow input pin for DIR 1b = Outputs follow SPI registers DIR |
4 | SPI_STEP | R/W | 0b | 0b = Outputs follow input pin for STEP 1b = Outputs follow SPI registers STEP |
3-0 | MICROSTEP_MODE [3:0] | R/W | 0110b | 0000b = Full step (2-phase excitation) with 100% current 0001b = Full step (2-phase excitation) with 71% current 0010b = Non-circular 1/2 step 0011b = 1/2 step 0100b = 1/4 step 0101b = 1/8 step 0110b = 1/16 step 0111b = 1/32 step 1000b = 1/64 step 1001b = 1/128 step 1010b = 1/256 step 1011b to 1111b = Reserved |
CTRL4 is shown in GUID-8F237F41-1926-4B96-B87B-F099722C1D1B.html#X6911 and described in GUID-8F237F41-1926-4B96-B87B-F099722C1D1B.html#X9290.
Read/Write
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CLR_FLT | LOCK [2:0] | EN_OL | OCP_MODE | OTSD_MODE | OTW_REP | ||
R/W-0b | R/W-011b | R/W-0b | R/W-0b | R/W-0b | R/W-0b |
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7 | CLR_FLT | R/W | 0b |
Write '1' to this bit to clear all latched fault bits. This bit automatically resets after being written. |
6-4 | LOCK [2:0] | R/W | 011b |
Write 110b to lock the settings by ignoring further register writes except to these bits and address 0x06h bit 7 (CLR_FLT). Writing any sequence other than 110b has no effect when unlocked. Write 011b to this register to unlock all registers. Writing any sequence other than 011b has no effect when locked. |
3 | EN_OL | R/W | 0b |
Write '1' to enable open load detection |
2 | OCP_MODE | R/W | 0b |
0b = Overcurrent condition causes a latched fault 1b = Overcurrent condition causes an automatic retrying fault |
1 | OTSD_MODE | R/W | 0b |
0b = Overtemperature condition will cause latched fault 1b = Overtemperature condition will cause automatic recovery fault |
0 | TW_REP | R/W | 0b |
0b = Overtemperature or undertemperature warning is not reported on the nFAULT line 1b = Overtemperature or undertemperature warning is reported on the nFAULT line |
CTRL5 control is shown in GUID-8F237F41-1926-4B96-B87B-F099722C1D1B.html#X1023 and described in GUID-8F237F41-1926-4B96-B87B-F099722C1D1B.html#X7803.
Read/Write
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RSVD | STL_LRN | EN_STL | STL_REP | RSVD | |||
R/W-00b | R/W-0b | R/W-0b | R/W-1b | R/W-000b |
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7-6 | RSVD | R/W | 00b |
Reserved. Should always be '00'. |
5 | STL_LRN | R/W | 0b |
Write '1' to learn stall count for stall detection. This bit automatically returns to '0' when the stall learning process is complete. |
4 | EN_STL | R/W | 0b |
0b = Stall detection is disabled 1b = Stall detection is enabled |
3 | STL_REP | R/W | 1b |
0b = Stall detection is not reported on nFAULT 1b = Stall detection is reported on nFAULT |
2-0 | RSVD | R/W | 000b |
Reserved. Should always be '000'. |
CTRL6 is shown in GUID-8F237F41-1926-4B96-B87B-F099722C1D1B.html#X7854 and described in GUID-8F237F41-1926-4B96-B87B-F099722C1D1B.html#X3124.
Read/Write
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
STALL_TH [7:0] | |||||||
R/W-00000011b |
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7-0 | STALL_TH [7:0] | R/W | 00000011b | Lower 8-bits of stall threshold. 000000000000b = 0 count XXXXXXXXXXXXb = 1 to 4094 counts 111111111111b = 4095 counts |
CTRL7 is shown in GUID-8F237F41-1926-4B96-B87B-F099722C1D1B.html#X8998 and described in GUID-8F237F41-1926-4B96-B87B-F099722C1D1B.html#X312.
Read-only
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RC_RIPPLE[1:0] | EN_SSC | TRQ_SCALE | STALL_TH[11:8] | ||||
R/W-00b | R/W-1b | R/W-0b | R/W-0000b |
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7-6 | RC_RIPPLE[1:0] | R/W | 00b | 00b = 1% ripple 01b = 2% ripple 10b = 4% ripple 11b = 6% ripple |
5 | EN_SSC | R/W | 1b | 1b = spread-spectrum enabled 0b = spread-spectrum disabled |
4 | TRQ_SCALE | R/W | 0b | 0b = No torque count scaling is applied 1b = Torque count is scaled up by a factor of 8 |
3-0 | STALL_TH | R/W | 0000b | Upper 4-bits of stall threshold. |
CTRL8 is shown in GUID-8F237F41-1926-4B96-B87B-F099722C1D1B.html#X6083 and described in GUID-8F237F41-1926-4B96-B87B-F099722C1D1B.html#X6924.
Read-only
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TRQ_COUNT[7:0] | |||||||
R-11111111b |
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7-0 | TRQ_COUNT | R | 11111111b | Lower 8-bits of TRQ_COUNT. 000000000000b = 0 count XXXXXXXXXXXXb = 1 to 4094 counts 111111111111b = 4095 counts |
CTRL9 is shown in GUID-8F237F41-1926-4B96-B87B-F099722C1D1B.html#X60831 and described in GUID-8F237F41-1926-4B96-B87B-F099722C1D1B.html#X69241.
Read-only
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
REV_ID[3:0] | TRQ_COUNT[11:8] | ||||||
R-0000b | R-1111b |
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7-4 | REV_ID | R | 0000b | Silicon Revision Identification. 0000b indicates Production Revision. |
3-0 | TRQ_COUNT | R | 1111b | Upper 4-bits of TRQ_COUNT. |