SLVSDX8B March 2017 – December 2018 DRV8702D-Q1 , DRV8703D-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Config control is shown in Figure 52 and described in Table 22.
Return to Summary Table.
Read and write
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| TOFF | CHOP_IDS | VREF_SCL | SH_EN | GAIN_CS | |||
| R/W-00b | R/W-0b | R/W-00b | R/W-0b | R/W-01b | |||
| Bit | Field | Type | Default | Description |
|---|---|---|---|---|
| 7-6 | TOFF | R/W | 00b |
Off time for PWM current chopping 00b = 25 µs 01b = 50 µs 10b = 100 µs 11b = 200 µs |
| 5 | CHOP_IDS | R/W | 0b |
Disables current regulation (enabled by default) |
| 4-3 | VREF_SCL | R/W | 00b |
Scale factor for the VREF input 00b = 100% 01b = 75% 10b = 50% 11b = 25% |
| 2 | SH_EN | R/W | 0b |
Enables sample and hold operation of the shunt amplifier (disabled by default) |
| 1-0 | GAIN_CS | R/W | 01b |
Shunt amplifier gain setting 00b = 10 V/V 01b = 19.8 V/V 10b = 39.4 V/V 11b = 78 V/V |