SLLSFB6A May 2020 – April 2021 DRV8705-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PIN | I/O | TYPE | DESCRIPTION | ||
---|---|---|---|---|---|
NO. | NAME | NAME | |||
DRV8705S-Q1 | DRV8705H-Q1 | ||||
1 | GND | I/O | Ground | Device ground. Connect to system ground. | |
2 | DVDD | I | Power | Device logic and digital output power supply input. Connect a 1.0-µF, 6.3-V ceramic capacitor between the DVDD and GND pins. | |
3 | nSCS | — | I | Digital | Serial chip select. A logic low on this pin enables serial interface communication. Internal pullup resistor. |
— | GAIN | I | Analog | Amplifier gain setting. 4 level input pin set by an external resistor. | |
4 | SCLK | — | I | Digital | Serial clock input. Serial data is shifted out and captured on the corresponding rising and falling edge on this pin. Internal pulldown resistor. |
— | VDS | I | Analog | VDS monitor threshold setting. 6 level input pin set by an external resistor. | |
5 | SDI | — | I | Digital | Serial data input. Data is captured on the falling edge of the SCLK pin. Internal pulldown resistor. |
— | IDRIVE | I | Analog | Gate driver output current setting. 6 level input pin set by an external resistor. | |
6 | SDO | — | O | Digital | Serial data output. Data is shifted out on the rising edge of the SCLK pin. Push-pull output. |
— | MODE | I | Analog | PWM input mode setting. 4 level input pin set by an external resistor. | |
7 | IN1/EN | I | Digital | Half-bridge control input. See PWM modes for details. Internal pulldown. | |
8 | nHIZ1 | I | Digital | Half-bridge control input. See PWM modes for details. Internal pulldown. | |
9 | IN2/PH | I | Digital | Half-bridge control input. See PWM modes for details. Internal pulldown. | |
10 | nHIZ2 | I | Digital | Half-bridge control input. See PWM modes for details. Internal pulldown. | |
11 | nSLEEP | I | Digital | Device enable pin. Logic low to shutdown the device and enter sleep mode. Internal pulldown resistor. | |
12 | DRVOFF | I | Digital | Driver shutdown pin. Logic high to pull down both high-side and low-side gate driver output. Internal pulldown resistor. | |
13 | nFAULT | O | Digital | Fault indicator output. This pin is pulled logic low to indicate a fault condition. Open-drain output. Requires external pullup resistor. | |
14 | SO | O | Analog | Shunt amplifier output. | |
15 | RSVD | — | — | Reserved. Connect to ground or leave disconnected. | |
16 | AREF | I | Power | External voltage reference and power supply for current sense amplifiers. Connect a 0.1-µF, 6.3-V ceramic capacitor between the AREF and AGND pins. | |
17 | AGND | I/O | Power | Device ground. Connect to system ground. | |
18 | SP | I | Analog | Shunt amplifier positive input. Connect to positive terminal of the current shunt resistor. | |
19 | SN | I | Analog | Shunt amplifier negative input. Connect to negative terminal of the current shunt resistor. | |
20 | GH1 | O | Analog | High-side gate driver output. Connect to the gate of the high-side power MOSFET. | |
21 | SH1 | I | Analog | High-side source sense input. Connect to the high-side power MOSFET source. | |
22 | GL1 | O | Analog | Low-side gate driver output. Connect to the gate of the low-side power MOSFET. | |
23 | SL1 | I | Analog | Low-side MOSFET gate drive sense and power return. Connect to system ground with low impedance path to the low-side MOSFET ground return. | |
24 | SL2 | I | Analog | Low-side MOSFET gate drive sense and power return. Connect to system ground with low impedance path to the low-side MOSFET ground return. | |
25 | GL2 | O | Analog | Low-side gate driver output. Connect to the gate of the low-side power MOSFET. | |
26 | SH2 | I | Analog | High-side source sense input. Connect to the high-side power MOSFET source. | |
27 | GH2 | O | Analog | High-side gate driver output. Connect to the gate of the high-side power MOSFET. | |
28 | DRAIN | I | Analog | Bridge MOSFET drain voltage sense pin. Connect to common point of the high-side MOSFET drains. | |
29 | PVDD | I | Power | Device driver power supply input. Connect to the bridge power supply. Connect a 0.1-µF, PVDD-rated ceramic capacitor and local bulk capacitance greater than or equal to 10-µF between PVDD and GND pins. | |
30 | VCP | I/O | Power | Charge pump output. Connect a 1-µF, 16-V ceramic capacitor between the VCP and PVDD pins. | |
31 | CPH | I/O | Power | Charge pump switching node. Connect a 100-nF, PVDD-rated ceramic capacitor between the CPH and CPL pins. | |
32 | CPL | I/O | Power | Charge pump switching node. Connect a 100-nF, PVDD-rated ceramic capacitor between the CPH and CPL pins. |