SLLSFB6A May 2020 – April 2021 DRV8705-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The DRV8705-Q1 has multiple input PWM modes to support different control schemes and output load configurations. The gate driver outputs can be controlled through the IN1/EN, IN2/PH, and nHIZx input pins. The outputs can also be controlled through the S_IN1/EN, S_IN2/PH, and S_nHIZx register settings on SPI device variants. The PWM mode is set through the SPI register setting BRG_MODE on SPI device variants and the MODE pin on H/W device variants. The modes are listed below with additional details describing their functions.
PWM Mode | SPI Interface (BRG_MODE) | H/W Interface (Mode Pin) |
---|---|---|
Section 7.3.3.1 | 00b | Level 1 |
Section 7.3.3.2 | 01b (PH/EN) | Level 2 (PH/EN) |
10b (PWM) | Level 3 (PWM) | |
Section 7.3.3.3 | 11b | Level 4 |