SLLSFA7A July 2020 – April 2021 DRV8706-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
In split HS and LS solenoid control mode, only the GH1 and GL2 gate driver outputs are active. The GH1 output is controlled through IN1/EN and the GL2 output is controlled through IN2/PH. This mode allows for the H-bridge to be configured to drive a floating solenoid load between the opposite high-side and low-side external MOSFETs.
In the split HS and LS control mode, the nHIZx pins and S_HIZx register functions are disabled. The nHIZx pins can be left disconnected or tied to GND. The H-bridge can be set to the Hi-Z state through the DRVOFF pin or the EN_DRV register setting on SPI devices.
| IN1/EN | IN2/PH | GH1 | GL1 | GH2 | GL2 | DESCRIPTION |
|---|---|---|---|---|---|---|
| 0 | X | L | Inactive | Inactive | X | Solenoid Disabled |
| 1 | X | H | Inactive | Inactive | X | Solenoid Enabled |
| X | 0 | X | Inactive | Inactive | L | Solenoid PWM Off |
| X | 1 | X | Inactive | Inactive | H | Solenoid PWM On |
Figure 7-6 Split HS and LS PWM Control