SLLSFA7A July 2020 – April 2021 DRV8706-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
If at any time the input logic supply voltage on the DVDD pin falls below the VDVDD_POR threshold for longer than the tDVDD_POR_DG time or the nSLEEP pin is asserted low, the device enter its inactive state disabling the gate drivers, charge pump, and protection monitors. Normal operation resumes when the DVDD undervoltage condition is removed or the nSLEEP pin is asserted high. After a DVDD power on reset (POR), the POR register bit is asserted until CLR_FLT is issued.