SLVSI22 August 2025 DRV8844A
PRODUCTION DATA
| PIN | TYPE(1) | DESCRIPTION | EXTERNAL COMPONENTS OR CONNECTIONS | |
|---|---|---|---|---|
| NAME | NO. | |||
| POWER AND GROUND | ||||
| CP1 | 1 | P | Charge pump flying capacitor | Connect a 0.01μF 100V capacitor between CP1 and CP2. |
| CP2 | 2 | P | Charge pump flying capacitor | |
| LGND | 19 | P | Logic input reference ground | Connect to logic ground. This can be any voltage between VNEG and VM – 8V. |
| V3P3OUT | 15 | P | 3.3V regulator output | Bypass to VNEG with a 0.47μF 6.3V ceramic capacitor. Can be used to supply VREF. |
| VCP | 3 | P | High-side gate drive voltage | Connect a 0.1μF 16V ceramic capacitor to VM. |
| VM | 4, 13 | P | Main power supply | Connect to motor supply (8V to 60V). Both pins must be connected to same supply. Bypass to VNEG with a 10µF (minimum) capacitor. |
| SRC1 | 6 | P | Low-side FET source for OUT1 | Connect to VNEG directly or through optional current-sense resistor |
| SRC2 |
7 |
P | Low-side FET source for OUT2 | |
| SRC3 | 10 | P | Low-side FET source for OUT3 | |
| SRC4 | 11 | P | Low-side FET source for OUT4 | |
| VNEG | 28, PPAD | P | Negative power supply (dual supplies) or ground (single supply) | |
| CONTROL | ||||
| EN1 | 26 | I | Channel 1 enable | Logic high enables OUT1. Internal pulldown. |
| EN2 | 24 | I | Channel 2 enable | Logic high enables OUT2. Internal pulldown. |
| EN3 | 22 | I | Channel 3 enable | Logic high enables OUT3. Internal pulldown. |
| EN4 | 20 | I | Channel 4 enable | Logic high enables OUT4. Internal pulldown. |
| IN1 | 27 | I | Channel 1 input | Logic input controls state of OUT1. Internal pulldown. |
| IN2 | 25 | I | Channel 2 input | Logic input controls state of OUT2. Internal pulldown. |
| IN3 | 23 | I | Channel 3 input | Logic input controls state of OUT3. Internal pulldown. |
| IN4 | 21 | I | Channel 4 input | Logic input controls state of OUT4. Internal pulldown. |
| CLR_FAULT | 16 | I | Clear Fault input | Negative Edge clears latched faults in affected channels |
| nSLEEP | 17 | I | Sleep mode input | Logic high to enable device, logic low to enter low-power sleep mode. Internal pulldown. |
| STATUS | ||||
| nFAULT | 18 | OD | Fault | Logic low when in fault condition (overtemperature, overcurrent, UVLO). Open-drain output. |
| OUTPUT | ||||
| OUT1 | 5 | O | Output 1 | Connect to loads |
| OUT2 | 8 | O | Output 2 | |
| OUT3 | 9 | O | Output 3 | |
| OUT4 | 12 | O | Output 4 | |
| NO CONNECT | ||||
| NC | 14 | — | No connect | No connection to these pins |