SNLS708 February 2023 DS90UB638-Q1
PRODUCTION DATA
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
7 | CSI_WAIT_FS1 | RW | 0 | CSI Wait for FrameStart packet with count 1 The CSI Receiver will wait for a Frame Start packet with count of 1 before accepting other packets |
6 | CSI_WAIT_FS | RW | 1 | CSI Wait for FrameStart packet CSI-2 Receiver will wait for a Frame Start packet before accepting other packets |
5 | CSI_FWD_CKSUM | RW | 1 | Forward CSI packets with checksum errors 0: Do not forward packets with errors 1: Forward packets with errors |
4 | CSI_FWD_ECC | RW | 1 | Forward CSI packets with ECC errors 0: Do not forward packets with errors 1: Forward packets with errors |
3 | CSI_FWD_LEN/ DISCARD_1ST _LINE_ON_ERR | RW | 1 | In CSI FPD-Link III Input Mode, Forward CSI packets with length errors. 0: CSI: Do not forward packets with errors. 1: CSI: Forward packets with errors. |
2 | RESERVED | RW | S | Reserved |
1:0 | FPD3_MODE | RW | S | FPD-Link III
Input Mode |