SNLS479B NOVEMBER 2014 – May 2020 DS90UB940-Q1
PRODUCTION DATA.
CSI_THS_EXIT is described in Table 94.
Return to Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | CSI_THS_EXIT_OV | R/W | 0h | Override CSI Ths Exit Parameter
0: Ths Exit is automatically determined. 1: Override Ths Exit parameter with a value in bits [4:0] in this register. |
6-5 | RESERVED | R/W | 0h | Reserved |
4-0 | CSI_THS_EXIT | R/W | 0h | Ths Exit. |