Changes from Revision C (October 2020) to Revision D (March 2023)
- Typical power consumption bullet on front page updated to match
electrical characteristics tableGo
- IDD_TOTAL typical value changed to 160 mAGo
- Changed I2C terminology to "Controller" and
"Target"Go
- Removed extra arrow from DPHY Receiver to Clock Gen blocks in
Functional Block DiagramGo
- Added description for non-continuous clock lane modeGo
- Added description for deserializer SENSOR_STS registersGo
- Updated script example for voltage monitoringGo
- Updated description for reading GPIO status when set as output and
added GPIO Configuration tableGo
- Added information for enabling Forward Channel GPIO using
FC_GPIO_ENGo
- Updated GPIO Output Control section description for enabling
register 0x0EGo
- Added typical latency to Forward Channel GPIO tableGo
- Updated Clocking Mode table with additional modes, frequency
clarifications, and CSI-2 bandwidth clarificationsGo
- Corrected effect of setting M value in register 0x06 Go
- Updated description to refer to "DVP_DT_MATCH_EN" in register 0x11. Go
- Changed 0x17[7:4] default value from 0x0 to 0x3Go
- Added max and min readings to Voltage Sensor Thresholds description
in Register 0x19 Go
- Updated SENSOR_V1_THRESH description to match SENSOR_V0_THRESH in
register 0x1AGo
- Changed "GPIO0 Sensor" to "Internal Temperature Sensor" in register
0x57Go
- Changed "FPD3_RX_ID" to "FPD3_TX_ID" in registers
0xF0-0xF5Go
- Changed PoC network impedance recommendation from 2kΩ to
1kΩGo
- Updated PoC descriptionGo
- Removed IL and RL values from Suggested Characteristics for
Single-Ended PCB Traces With Attached PoC Networks TableGo
- Changed FB1-FB3 requirement to DCR < 500mΩ.Go
- Added note for setting watchdog timer for system initializationGo
- Corrected PDB capacitor from 1μF to 10μFGo