SNLS589B September   2016  – July 2018 DS90UB960-Q1

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
    1.     Typical Application Schematic
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
    5. 6.5 DC Electrical Characteristics
    6. 6.6 AC Electrical Characteristics
    7. 6.7 CSI-2 Timing Specifications
    8. 6.8 Recommended Timing for the Serial Control Bus
    9. 6.9 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
      1. 7.1.1 Functional Description
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
    4. 7.4 Device Functional Modes
      1. 7.4.1  CSI-2 Mode
      2. 7.4.2  RAW Mode
      3. 7.4.3  MODE Pin
      4. 7.4.4  REFCLK
      5. 7.4.5  Receiver Port Control
        1. 7.4.5.1 Video Stream Forwarding
      6. 7.4.6  Input Jitter Tolerance
      7. 7.4.7  Adaptive Equalizer
        1. 7.4.7.1 Transmission Distance
        2. 7.4.7.2 Channel Requirements
        3. 7.4.7.3 Adaptive Equalizer Algorithm
        4. 7.4.7.4 AEQ Settings
          1. 7.4.7.4.1 AEQ Start-Up and Initialization
          2. 7.4.7.4.2 AEQ Range
          3. 7.4.7.4.3 AEQ Timing
          4. 7.4.7.4.4 AEQ Threshold
      8. 7.4.8  Channel Monitor Loop-Through Output Driver
        1. 7.4.8.1 Code Example for CMLOUT FPD3 RX Port 0:
      9. 7.4.9  RX Port Status
        1. 7.4.9.1 RX Parity Status
        2. 7.4.9.2 FPD-Link Decoder Status
        3. 7.4.9.3 RX Port Input Signal Detection
        4. 7.4.9.4 Line Counter
        5. 7.4.9.5 Line Length
      10. 7.4.10 Sensor Status
      11. 7.4.11 GPIO Support
        1. 7.4.11.1 GPIO Input Control and Status
        2. 7.4.11.2 GPIO Output Pin Control
        3. 7.4.11.3 Forward Channel GPIO
        4. 7.4.11.4 Back Channel GPIO
        5. 7.4.11.5 GPIO Pin Status
        6. 7.4.11.6 Other GPIO Pin Controls
      12. 7.4.12 RAW Mode LV / FV Controls
      13. 7.4.13 CSI-2 Protocol Layer
      14. 7.4.14 CSI-2 Short Packet
      15. 7.4.15 CSI-2 Long Packet
      16. 7.4.16 CSI-2 Data Identifier
      17. 7.4.17 Virtual Channel and Context
      18. 7.4.18 CSI-2 Mode Virtual Channel Mapping
        1. 7.4.18.1 Example 1
        2. 7.4.18.2 Example 2:
      19. 7.4.19 CSI-2 Transmitter Frequency
      20. 7.4.20 CSI-2 Output Bandwidth
        1. 7.4.20.1 CSI-2 Output Bandwidth Calculation Example
      21. 7.4.21 CSI-2 Transmitter Status
      22. 7.4.22 Video Buffers
      23. 7.4.23 CSI-2 Line Count and Line Length
      24. 7.4.24 FrameSync Operation
        1. 7.4.24.1 External FrameSync Control
        2. 7.4.24.2 Internally Generated FrameSync
          1. 7.4.24.2.1 Code Example for Internally Generated FrameSync
      25. 7.4.25 CSI-2 Forwarding
        1. 7.4.25.1 Best-Effort Round Robin CSI-2 Forwarding
        2. 7.4.25.2 Synchronized CSI-2 Forwarding
        3. 7.4.25.3 Basic Synchronized CSI-2 Forwarding
          1. 7.4.25.3.1 Code Example for Basic Synchronized CSI-2 Forwarding
        4. 7.4.25.4 Line-Interleaved CSI-2 Forwarding
          1. 7.4.25.4.1 Code Example for Line-Interleaved CSI-2 Forwarding
        5. 7.4.25.5 Line-Concatenated CSI-2 Forwarding
          1. 7.4.25.5.1 Code Example for Line-Concatenated CSI-2 Forwarding
        6. 7.4.25.6 CSI-2 Replicate Mode
        7. 7.4.25.7 CSI-2 Transmitter Output Control
        8. 7.4.25.8 Enabling and Disabling CSI-2 Transmitters
    5. 7.5 Programming
      1. 7.5.1  Serial Control Bus
      2. 7.5.2  Second I2C Port
      3. 7.5.3  I2C Slave Operation
      4. 7.5.4  Remote Slave Operation
      5. 7.5.5  Remote Slave Addressing
      6. 7.5.6  Broadcast Write to Remote Devices
        1. 7.5.6.1 Code Example for Broadcast Write
      7. 7.5.7  I2C Master Proxy
      8. 7.5.8  I2C Master Proxy Timing
        1. 7.5.8.1 Code Example for Configuring Fast Mode Plus I2C Operation
      9. 7.5.9  Interrupt Support
        1. 7.5.9.1 Code Example to Enable Interrupts
        2. 7.5.9.2 FPD-Link III Receive Port Interrupts
        3. 7.5.9.3 Interrupts on Forward Channel GPIO
        4. 7.5.9.4 Interrupts on Change in Sensor Status
        5. 7.5.9.5 Code Example to Readback Interrupts
        6. 7.5.9.6 CSI-2 Transmit Port Interrupts
      10. 7.5.10 Error Handling
        1. 7.5.10.1 Receive Frame Threshold
        2. 7.5.10.2 Port PASS Control
      11. 7.5.11 Timestamp – Video Skew Detection
      12. 7.5.12 Pattern Generation
        1. 7.5.12.1 Reference Color Bar Pattern
        2. 7.5.12.2 Fixed Color Patterns
        3. 7.5.12.3 Packet Generator Programming
          1. 7.5.12.3.1 Determining Color Bar Size
        4. 7.5.12.4 Code Example for Pattern Generator
      13. 7.5.13 FPD-Link BIST Mode
        1. 7.5.13.1 BIST Operation
    6. 7.6 Register Maps
      1. 7.6.1  Digital Registers (Shared)
        1. 7.6.1.1  I2C Device ID Register
        2. 7.6.1.2  Reset Control Register
        3. 7.6.1.3  General Configuration Register
        4. 7.6.1.4  Revision / Mask ID Register
        5. 7.6.1.5  Device Status Register
        6. 7.6.1.6  PAR_ERR_THOLD_HI Register
        7. 7.6.1.7  PAR_ERR_THOLD_LO Register
        8. 7.6.1.8  BCC_WATCHDOG_CONTROL Register
        9. 7.6.1.9  I2C_CONTROL_1 Register
        10. 7.6.1.10 I2C_CONTROL_2 Register
        11. 7.6.1.11 SCL High Time Register
        12. 7.6.1.12 SCL Low Time Register
        13. 7.6.1.13 RX_PORT_CTL Register
        14. 7.6.1.14 IO_CTL Register
        15. 7.6.1.15 GPIO_PIN_STS Register
        16. 7.6.1.16 GPIO_INPUT_CTL Register
        17. 7.6.1.17 GPIO0_PIN_CTL Register
        18. 7.6.1.18 GPIO1_PIN_CTL Register
        19. 7.6.1.19 GPIO2_PIN_CTL Register
        20. 7.6.1.20 GPIO3_PIN_CTL Register
        21. 7.6.1.21 GPIO4_PIN_CTL Register
        22. 7.6.1.22 GPIO5_PIN_CTL Register
        23. 7.6.1.23 GPIO6_PIN_CTL Register
        24. 7.6.1.24 GPIO7_PIN_CTL Register
        25. 7.6.1.25 FS_CTL Register
        26. 7.6.1.26 FS_HIGH_TIME_1 Register
        27. 7.6.1.27 FS_HIGH_TIME_0 Register
        28. 7.6.1.28 FS_LOW_TIME_1 Register
        29. 7.6.1.29 FS_LOW_TIME_0 Register
        30. 7.6.1.30 MAX_FRM_HI Register
        31. 7.6.1.31 MAX_FRM_LO Register
        32. 7.6.1.32 CSI_PLL_CTL Register
        33. 7.6.1.33 FWD_CTL1 Register
        34. 7.6.1.34 FWD_CTL2 Register
        35. 7.6.1.35 FWD_STS Register
        36. 7.6.1.36 INTERRUPT_CTL Register
        37. 7.6.1.37 INTERRUPT_STS Register
        38. 7.6.1.38 TS_CONFIG Register
        39. 7.6.1.39 TS_CONTROL Register
        40. 7.6.1.40 TS_LINE_HI Register
        41. 7.6.1.41 TS_LINE_LO Register
        42. 7.6.1.42 TS_STATUS Register
        43. 7.6.1.43 TIMESTAMP_P0_HI Register
        44. 7.6.1.44 TIMESTAMP_P0_LO Register
        45. 7.6.1.45 TIMESTAMP_P1_HI Register
        46. 7.6.1.46 TIMESTAMP_P1_LO Register
        47. 7.6.1.47 TIMESTAMP_P2_HI Register
        48. 7.6.1.48 TIMESTAMP_P2_LO Register
        49. 7.6.1.49 TIMESTAMP_P3_HI Register
        50. 7.6.1.50 TIMESTAMP_P3_LO Register
      2. 7.6.2  CSI-2 Port Select Register
      3. 7.6.3  Digital CSI-2 Registers (Paged)
        1. 7.6.3.1 CSI_CTL Register
        2. 7.6.3.2 CSI_CTL2 Register
        3. 7.6.3.3 CSI_STS Register
        4. 7.6.3.4 CSI_TX_ICR Register
        5. 7.6.3.5 CSI_TX_ISR Register
        6. 7.6.3.6 RESERVED Register
        7. 7.6.3.7 RESERVED Register
        8. 7.6.3.8 RESERVED Register
      4. 7.6.4  RESERVED Registers
      5. 7.6.5  AEQ Registers (Shared)
        1. 7.6.5.1 RESERVED Register
        2. 7.6.5.2 SFILTER_CFG Register
        3. 7.6.5.3 AEQ_CTL Register
        4. 7.6.5.4 AEQ_ERR_THOLD Register
        5. 7.6.5.5 RESERVED Register
        6. 7.6.5.6 RESERVED Register
      6. 7.6.6  Digital RX Port Registers
        1. 7.6.6.1  BCC_ERR_CTL Register
        2. 7.6.6.2  BCC_STATUS Register
        3. 7.6.6.3  RESERVED Register
          1. Table 89. RESERVED (Address 0x48)
        4. 7.6.6.4  RESERVED Register
          1. Table 90. RESERVED (Address 0x49)
        5. 7.6.6.5  FPD3_CAP Register
          1. Table 91. FPD3_CAP (Address 0x4A)
        6. 7.6.6.6  RAW_EMBED_DTYPE Register
          1. Table 92. RAW_EMBED_DTYPE (Address 0x4B)
        7. 7.6.6.7  FPD3_PORT_SEL Register
        8. 7.6.6.8  RX_PORT_STS1 Register
        9. 7.6.6.9  RX_PORT_STS2 Register
        10. 7.6.6.10 RX_FREQ_HIGH Register
        11. 7.6.6.11 RX_FREQ_LOW Register
        12. 7.6.6.12 SENSOR_STS_0 Register
          1. Table 98. SENSOR_STS_0 (Address 0x51)
        13. 7.6.6.13 SENSOR_STS_1 Register
          1. Table 99. SENSOR_STS_1 (Address 0x52)
        14. 7.6.6.14 SENSOR_STS_2 Register
          1. Table 100. SENSOR_STS_2 (Address 0x53)
        15. 7.6.6.15 SENSOR_STS_3 Register
          1. Table 101. SENSOR_STS_3 (Address 0x54)
        16. 7.6.6.16 RX_PAR_ERR_HI Register
        17. 7.6.6.17 RX_PAR_ERR_LO Register
        18. 7.6.6.18 BIST_ERR_COUNT Register
        19. 7.6.6.19 BCC_CONFIG Register
        20. 7.6.6.20 DATAPATH_CTL1 Register
        21. 7.6.6.21 DATAPATH_CTL2 Register
        22. 7.6.6.22 SER_ID Register
        23. 7.6.6.23 SER_ALIAS_ID Register
        24. 7.6.6.24 SlaveID[0] Register
        25. 7.6.6.25 SlaveID[1] Register
        26. 7.6.6.26 SlaveID[2] Register
        27. 7.6.6.27 SlaveID[3] Register
        28. 7.6.6.28 SlaveID[4] Register
        29. 7.6.6.29 SlaveID[5] Register
        30. 7.6.6.30 SlaveID[6] Register
        31. 7.6.6.31 SlaveID[7] Register
        32. 7.6.6.32 SlaveAlias[0] Register
        33. 7.6.6.33 SlaveAlias[1] Register
        34. 7.6.6.34 SlaveAlias[2] Register
        35. 7.6.6.35 SlaveAlias[3] Register
        36. 7.6.6.36 SlaveAlias[4] Register
        37. 7.6.6.37 SlaveAlias[5] Register
        38. 7.6.6.38 SlaveAlias[6] Register
        39. 7.6.6.39 SlaveAlias[7] Register
        40. 7.6.6.40 PORT_CONFIG Register
        41. 7.6.6.41 BC_GPIO_CTL0 Register
        42. 7.6.6.42 BC_GPIO_CTL1 Register
        43. 7.6.6.43 RAW10_ID Register
        44. 7.6.6.44 RAW12_ID Register
        45. 7.6.6.45 CSI_VC_MAP Register
        46. 7.6.6.46 LINE_COUNT_1 Register
        47. 7.6.6.47 LINE_COUNT_0 Register
        48. 7.6.6.48 LINE_LEN_1 Register
        49. 7.6.6.49 LINE_LEN_0 Register
        50. 7.6.6.50 FREQ_DET_CTL Register
        51. 7.6.6.51 MAILBOX_0 Register
        52. 7.6.6.52 MAILBOX_1 Register
        53. 7.6.6.53 CSI_RX_STS Register
        54. 7.6.6.54 CSI_ERR_COUNTER Register
        55. 7.6.6.55 PORT_CONFIG2 Register
        56. 7.6.6.56 PORT_PASS_CTL Register
        57. 7.6.6.57 SEN_INT_RISE_CTL Register
        58. 7.6.6.58 SEN_INT_FALL_CTL Register
      7. 7.6.7  RESERVED Registers
        1. Table 145. RESERVED (Address 0x80 - 0x8F)
      8. 7.6.8  Digital CSI-2 Debug Registers (Shared)
        1. 7.6.8.1  CSI0_FRAME_COUNT_HI Register
        2. 7.6.8.2  CSI0_FRAME_COUNT_LO Register
        3. 7.6.8.3  CSI0_FRAME_ERR_COUNT_HI Register
        4. 7.6.8.4  CSI0_FRAME_ERR_COUNT_LO Register
        5. 7.6.8.5  CSI0_LINE_COUNT_HI Register
        6. 7.6.8.6  CSI0_LINE_COUNT_LO Register
        7. 7.6.8.7  CSI0_LINE_ERR_COUNT_HI Register
        8. 7.6.8.8  CSI0_LINE_ERR_COUNT_LO Register
        9. 7.6.8.9  CSI1_FRAME_COUNT_HI Register
        10. 7.6.8.10 CSI1_FRAME_COUNT_LO Register
        11. 7.6.8.11 CSI1_FRAME_ERR_COUNT_HI Register
        12. 7.6.8.12 CSI1_FRAME_ERR_COUNT_LO Register
        13. 7.6.8.13 CSI1_LINE_COUNT_HI Register
        14. 7.6.8.14 CSI1_LINE_COUNT_LO Register
        15. 7.6.8.15 CSI1_LINE_ERR_COUNT_HI Register
        16. 7.6.8.16 CSI1_LINE_ERR_COUNT_LO Register
      9. 7.6.9  RESERVED (Shared)
        1. 7.6.9.1 RESERVED Registers
        2. 7.6.9.2 REFCLK_FREQ Register
        3. 7.6.9.3 RESERVED Registers
      10. 7.6.10 Indirect Access Registers (Shared)
        1. 7.6.10.1 IND_ACC_CTL Register
        2. 7.6.10.2 IND_ACC_ADDR Register
        3. 7.6.10.3 IND_ACC_DATA Register
      11. 7.6.11 Digital Registers (Shared)
        1. 7.6.11.1  BIST Control Register
        2. 7.6.11.2  RESERVED Register
        3. 7.6.11.3  RESERVED Register
        4. 7.6.11.4  RESERVED Register
        5. 7.6.11.5  RESERVED Register
        6. 7.6.11.6  MODE_IDX_STS Register
        7. 7.6.11.7  LINK_ERROR_COUNT Register
        8. 7.6.11.8  FPD3_ENC_CTL Register
          1. Table 175. FPD3_ENC_CTL (Address 0xBA)
        9. 7.6.11.9  RESERVED Register
        10. 7.6.11.10 FV_MIN_TIME Register
        11. 7.6.11.11 RESERVED Register
        12. 7.6.11.12 GPIO_PD_CTL Register
        13. 7.6.11.13 RESERVED Register
          1. Table 180. RESERVED (Address 0xBF)
      12. 7.6.12 RESERVED Registers
        1. Table 181. RESERVED (Address 0xC0 - 0xCF)
      13. 7.6.13 Digital RX Port Debug Registers (Paged)
        1. 7.6.13.1  PORT_DEBUG Register
        2. 7.6.13.2  RESERVED Register
        3. 7.6.13.3  AEQ_CTL2 Register
        4. 7.6.13.4  AEQ_STATUS Register
        5. 7.6.13.5  ADAPTIVE_EQ_BYPASS Register
        6. 7.6.13.6  AEQ_MIN_MAX Register
        7. 7.6.13.7  SFILTER_STS_0 Register
        8. 7.6.13.8  SFILTER_STS_1 Register
        9. 7.6.13.9  PORT_ICR_HI Register
        10. 7.6.13.10 PORT_ICR_LO Register
        11. 7.6.13.11 PORT_ISR_HI Register
        12. 7.6.13.12 PORT_ISR_LO Register
        13. 7.6.13.13 FC_GPIO_STS Register
        14. 7.6.13.14 FC_GPIO_ICR Register
        15. 7.6.13.15 SEN_INT_RISE_STS Register
        16. 7.6.13.16 SEN_INT_FALL_STS Register
      14. 7.6.14 RESERVED Registers
        1. Table 198. RESERVED (Address 0xE0 - 0xEF)
      15. 7.6.15 FPD3 RX ID Registers (Shared)
        1. 7.6.15.1 FPD3_RX_ID0 Register
        2. 7.6.15.2 FPD3_RX_ID1 Register
        3. 7.6.15.3 FPD3_RX_ID2 Register
        4. 7.6.15.4 FPD3_RX_ID3 Register
        5. 7.6.15.5 FPD3_RX_ID4 Register
        6. 7.6.15.6 FPD3_RX_ID5 Register
      16. 7.6.16 RESERVED Registers
        1. Table 205. RESERVED (Address 0xF6 - 0xF7)
      17. 7.6.17 RX Port I2C Addressing Registers (Shared)
        1. 7.6.17.1 I2C_RX0_ID Register
        2. 7.6.17.2 I2C_RX1_ID Register
        3. 7.6.17.3 I2C_RX2_ID Register
        4. 7.6.17.4 I2C_RX3_ID Register
      18. 7.6.18 RESERVED Registers
        1. Table 210. RESERVED (Address 0xFC - 0xFF)
      19. 7.6.19 Indirect Access Registers
      20. 7.6.20 Digital Page 0 Indirect Registers
        1. 7.6.20.1  RESERVED
        2. 7.6.20.2  PGEN_CTL
        3. 7.6.20.3  PGEN_CFG
        4. 7.6.20.4  PGEN_CSI_DI
        5. 7.6.20.5  PGEN_LINE_SIZE1
        6. 7.6.20.6  PGEN_LINE_SIZE0
        7. 7.6.20.7  PGEN_BAR_SIZE1
        8. 7.6.20.8  PGEN_BAR_SIZE0
        9. 7.6.20.9  PGEN_ACT_LPF1
        10. 7.6.20.10 PGEN_ACT_LPF0
        11. 7.6.20.11 PGEN_TOT_LPF1
        12. 7.6.20.12 PGEN_TOT_LPF0
        13. 7.6.20.13 PGEN_LINE_PD1
        14. 7.6.20.14 PGEN_LINE_PD0
        15. 7.6.20.15 PGEN_VBP
        16. 7.6.20.16 PGEN_VFP
        17. 7.6.20.17 PGEN_COLOR0
        18. 7.6.20.18 PGEN_COLOR1
        19. 7.6.20.19 PGEN_COLOR2
        20. 7.6.20.20 PGEN_COLOR3
        21. 7.6.20.21 PGEN_COLOR4
        22. 7.6.20.22 PGEN_COLOR5
        23. 7.6.20.23 PGEN_COLOR6
        24. 7.6.20.24 PGEN_COLOR7
        25. 7.6.20.25 PGEN_COLOR8
        26. 7.6.20.26 PGEN_COLOR9
        27. 7.6.20.27 PGEN_COLOR10
        28. 7.6.20.28 PGEN_COLOR11
        29. 7.6.20.29 PGEN_COLOR12
        30. 7.6.20.30 PGEN_COLOR13
        31. 7.6.20.31 PGEN_COLOR14
        32. 7.6.20.32 PGEN_COLOR15
        33. 7.6.20.33 CSI0_TCK_PREP
        34. 7.6.20.34 CSI0_TCK_ZERO
        35. 7.6.20.35 CSI0_TCK_TRAIL
        36. 7.6.20.36 CSI0_TCK_POST
        37. 7.6.20.37 CSI0_THS_PREP
        38. 7.6.20.38 CSI0_THS_ZERO
        39. 7.6.20.39 CSI0_THS_TRAIL
        40. 7.6.20.40 CSI0_THS_EXIT
        41. 7.6.20.41 CSI0_TPLX
        42. 7.6.20.42 CSI1_TCK_PREP
        43. 7.6.20.43 CSI1_TCK_ZERO
        44. 7.6.20.44 CSI1_TCK_TRAIL
        45. 7.6.20.45 CSI1_TCK_POST
        46. 7.6.20.46 CSI1_THS_PREP
        47. 7.6.20.47 CSI1_THS_ZERO
        48. 7.6.20.48 CSI1_THS_TRAIL
        49. 7.6.20.49 CSI1_THS_EXIT
        50. 7.6.20.50 CSI1_TPLX
  8. Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Power Over Coax
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
    3. 8.3 System Examples
  9. Power Supply Recommendations
    1. 9.1 VDD Power Supply
    2. 9.2 Power-Up Sequencing
      1. 9.2.1 PDB Pin
      2. 9.2.2 System Initialization
  10. 10Layout
    1. 10.1 Layout Guidelines
      1. 10.1.1 Ground
      2. 10.1.2 Routing FPD-Link III Signal Traces and PoC Filter
      3. 10.1.3 CSI-2 Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Community Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Interrupt Support

Interrupts can be brought out on the INTB pin as controlled by the INTERRUPT_CTL 0x23 (Table 56) and INTERRUPT_STS 0x24 (Table 57) registers. The main interrupt control registers provide control and status for interrupts from the individual sources. Sources include each of the four FPD3 Receive ports as well as each of the two CSI-2 Transmit ports. Clearing interrupt conditions requires reading the associated status register for the source. The setting of the individual interrupt status bits is not dependent on the related interrupt enable controls. The interrupt enable controls whether an interrupt is generated based on the condition, but does not prevent the interrupt status assertion.

For an interrupt to be generated based on one of the interrupt status assertions, both the individual interrupt enable and the INT_EN control must be set in the INTERRUPT_CTL 0x23 register. For example, to generate an interrupt if IS_RX0 is set, both the IE_RX0 and INT_EN bits must be set. If IE_RX0 is set but INT_EN is not, the INT status is indicated in the INTERRUPT_STS register, and the INTB pin does not indicate the interrupt condition.

See the INTERRUPT_CTL (Table 56) and INTERRUPT_STS (Table 57) register for details.