SLVSGX0 May 2022 ESD752
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
The ESD752 and ESD7x2 are dual-channel ESD TVS diodes in SOT-23 and SOT-323 (SC-70) leaded packages which are convenient for automatic optical inspection. This product offers ISO ±30-kV or ±15-kV air-gap, ±30-kV or ±15-kV contact ESD protection respectively, and has a clamp circuit with a back-to-back TVS diode for bidirectional signal support.
A typical application of this product is the ESD protection for USB PD slower speed signals (CC1, CC2, SBU1, SBU2, D+, and D-). The IPP = 6 A (8/20 µs surge waveform) capability of the ESD752 makes it suitable for protecting VBUS. The ESD752 device is also a good fit for protecting industrial IOs requiring 6 A or less of surge current protection. The 3 pF or 1.5 pF line capacitance of these ESD protection diodes are suitable for USB PD slower speed signals and industrial IO applications.