SPRSPB9B July 2025 – October 2025 F28E120SB , F28E120SC
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| OPERATING MODE | |||||||
| IDDIO(3) | VDDIO current consumption during operational usage | This is an estimation of current for a typical heavily loaded application. Actual currents will vary depending on system activity, I/O electrical loading and switching frequency. This includes Core supply current. - CPU is running from RAM - Flash is powered up - X1/X2 crystal is powered up - PLL is enabled, SYSCLK=Max Device frequency - Analog modules are powered up - Outputs are static without DC Load - Inputs are static high or low |
30 ℃ | 28 | mA | ||
| 85 ℃ | 33 | mA | |||||
| 125 ℃ | 37 | mA | |||||
| IDDA | VDDA current consumption during operational usage | 30 ℃ | 3.3 | mA | |||
| 85 ℃ | 6.5 | mA | |||||
| 125 ℃ | 7 | mA | |||||
| IDLE MODE | |||||||
| IDDIO | VDDIO current consumption while device is in Idle mode | - CPU is in IDLE mode - PLL is Enabled, SYSCLK=Max Device Frequency, CPUCLK is gated - X1/X2 crystal is powered up - Analog Modules are powered down - Outputs are static without DC Load - Inputs are static high or low |
30 ℃ | 18 | mA | ||
| 85 ℃ | 22 | mA | |||||
| 125 ℃ | 29 | mA | |||||
| IDDA | VDDA current consumption while device is in Idle mode | 30 ℃ | 2.5 | mA | |||
| 85 ℃ | 3.5 | mA | |||||
| 125 ℃ | 4 | mA | |||||
| STANDBY MODE (PLL Enabled) | |||||||
| IDDIO | VDDIO current consumption while device is in Standby mode | - CPU is in STANDBY mode - PLL is Enabled, SYSCLK & CPUCLK are gated - X1/X2 crystal is powered down - Analog Modules are powered down - Outputs are static without DC Load - Inputs are static high or low |
30 ℃ | 8.5 | mA | ||
| 85 ℃ | 13 | mA | |||||
| 125 ℃ | 20 | mA | |||||
| IDDA | VDDA current consumption while device is in Standby mode | 30 ℃ | 2.5 | mA | |||
| 85 ℃ | 3.5 | mA | |||||
| 125 ℃ | 4.0 | mA | |||||
| STANDBY MODE (PLL Disabled) | |||||||
| IDDIO | VDDIO current consumption while device is in Standby mode | - CPU is in STANDBY mode - PLL is Disabled, SYSCLK & CPUCLK are gated - X1/X2 crystal is powered down - Analog Modules are powered down - Outputs are static without DC Load - Inputs are static high or low |
30 ℃ | 4 | mA | ||
| 85 ℃ | 7 | mA | |||||
| 125 ℃ | 11 | mA | |||||
| IDDA | VDDA current consumption while device is in Standby mode | 30 ℃ | 2.5 | mA | |||
| 85 ℃ | 3.5 | mA | |||||
| 125 ℃ | 4 | mA | |||||
| HALT MODE | |||||||
| IDDIO | VDDIO current consumption while device is in Halt mode | - CPU is in HALT mode - PLL is Disabled, SYSCLK and CPUCLK are gated - X1/X2 crystal is powered down - Analog Modules are powered down - Outputs are static without DC Load - Inputs are static high or low |
30 ℃ | 4 | mA | ||
| 85 ℃ | 7 | mA | |||||
| 125 ℃ | 11 | mA | |||||
| IDDA | VDDA current consumption while device is in Halt mode | 30 ℃ | 2 | mA | |||
| 85 ℃ | 2.5 | mA | |||||
| 125 ℃ | 3 | mA | |||||
| FLASH ERASE/PROGRAM | |||||||
| IDDIO | VDDIO current consumption during Erase/Program cycle(1) | - CPU is running from RAM - Flash going through continuous Program/Erase operation - PLL is enabled, SYSCLK at 120 MHz. - Peripheral clocks are turned OFF. - X1/X2 crystal is powered up - Analog is powered down - Outputs are static without DC Load - Inputs are static high or low |
34 | 46 | mA | ||
| IDDA | VDDA current consumption during Erase/Program cycle | 1 | 4 | mA | |||
| RESET MODE | |||||||
| IDDIO | VDDIO current consumption while reset is active(2) | Device is under Reset | 30 ℃ | 12.5 | mA | ||
| 85 ℃ | 12.5 | mA | |||||
| 125 ℃ | 12.5 | mA | |||||
| IDDA | VDDA current consumption while reset is active(2) | 30 ℃ | 1 | mA | |||
| 85 ℃ | 1 | mA | |||||
| 125 ℃ | 1 | mA | |||||