SPRS742L June 2011 – February 2021 F28M35E20B , F28M35H22C , F28M35H52C , F28M35H52C-Q1 , F28M35M22C , F28M35M52C
PRODUCTION DATA
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| tf(OCI) | Fall time, X1 | Up to 20 MHz | 6 | ns | |
| 20 MHz to 100 MHz | 2 | ||||
| tr(OCI) | Rise time, X1 | Up to 20 MHz | 6 | ns | |
| 20 MHz to 100 MHz | 2 | ||||
| tw(OCL) | Pulse duration, X1 low as a percentage of tc(OCI) | 45% | 55% | ||
| tw(OCH) | Pulse duration, X1 high as a percentage of tc(OCI) | 45% | 55% | ||