SPRS825E October 2012 – December 2017 F28M36H33B2 , F28M36H53B2 , F28M36P53C2 , F28M36P63C2
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Table 3-1 lists the features of the F28M36x devices.
FEATURE | TYPE(1) | P63C2 | P53C2 | H53C2 | H53B2 | H33C2 | H33B2 | ||
---|---|---|---|---|---|---|---|---|---|
Master Subsystem — ARM Cortex-M3 | |||||||||
Speed (MHz)(2) | – | 125 | 125 | 100 | 100 | 100 | 100 | ||
Flash (ECC) (KB) | – | 1024 | 512 | 512 | 512 | 512 | 512 | ||
RAM (ECC) (KB) | – | 16 | 16 | 16 | 16 | 16 | 16 | ||
RAM (Parity) (KB) | – | 112 | 112 | 112 | 112 | 112 | 112 | ||
IPC Message RAM (Parity) (KB) | – | 2 | 2 | 2 | 2 | 2 | 2 | ||
Security Zones | – | 2 | 2 | 2 | 2 | 2 | 2 | ||
10/100 ENET 1588 MII | 0 | Yes | Yes | Yes | No | Yes | No | ||
USB OTG FS | 0 | Yes | Yes | Yes | No | Yes | No | ||
SSI/SPI | 0 | 4 | 4 | 4 | 4 | 4 | 4 | ||
UART | 0 | 5 | 5 | 5 | 5 | 5 | 5 | ||
I2C | 0 | 2 | 2 | 2 | 2 | 2 | 2 | ||
CAN(3) | 0 | 2 | 2 | 2 | 2 | 2 | 2 | ||
µDMA | 0 | 32-ch | 32-ch | 32-ch | 32-ch | 32-ch | 32-ch | ||
EPI(4) | 0 | 1 | 1 | 1 | 1 | 1 | 1 | ||
µCRC module | 0 | 1 | 1 | 1 | 1 | 1 | 1 | ||
General-Purpose Timers | – | 4 | 4 | 4 | 4 | 4 | 4 | ||
Watchdog Timer modules | – | 2 | 2 | 2 | 2 | 2 | 2 | ||
Control Subsystem — C28x | |||||||||
Speed (MHz)(2) | 150 | 150 | 150 | 150 | 150 | 150 | |||
FPU | Yes | ||||||||
VCU | Yes | ||||||||
Flash (ECC) (KB) | 512 | 512 | 512 | 512 | 512 | 512 | |||
RAM (ECC) (KB) | 20 | 20 | 20 | 20 | 20 | 20 | |||
RAM (Parity) (KB) | 16 | 16 | 16 | 16 | 16 | 16 | |||
IPC Message RAM (Parity) (KB) | 2 | 2 | 2 | 2 | 2 | 2 | |||
Security Zones | 1 | 1 | 1 | 1 | 1 | 1 | |||
ePWM modules | 2 | 12: 24 outputs | |||||||
High-Resolution Pulse Width Modulator (HRPWM) outputs | 2 | 16 outputs | |||||||
eCAP modules/PWM outputs | 0 | 6 (32-bit) | |||||||
eQEP modules | 0 | 3 (32-bit) | |||||||
Fault Trip Zones | – | 12 on any of 64 GPIO pins | |||||||
McBSP/SPI | 1 | 1 | 1 | 1 | 1 | 1 | 1 | ||
SCI | 0 | 1 | 1 | 1 | 1 | 1 | 1 | ||
SPI | 0 | 1 | 1 | 1 | 1 | 1 | 1 | ||
I2C | 0 | 1 | 1 | 1 | 1 | 1 | 1 | ||
DMA | 0 | 6-ch | 6-ch | 6-ch | 6-ch | 6-ch | 6-ch | ||
EPI(4) | 0 | 1 | 1 | 1 | 1 | 1 | 1 | ||
32-Bit Timers | – | 3 | 3 | 3 | 3 | 3 | 3 | ||
Shared | |||||||||
Shared RAM (Parity) (KB) | 64 | 64 | 64 | 64 | 0 | 0 | |||
12-Bit ADC 1 | MSPS(5) | 3 | 2.88 | 2.88 | 2.88 | 2.88 | 2.88 | 2.88 | |
Conversion Time(5) | 347 ns | 347 ns | 347 ns | 347 ns | 347 ns | 347 ns | |||
Channels | 12 | 12 | 12 | 12 | 12 | 12 | |||
Sample-and-Hold | 2 | 2 | 2 | 2 | 2 | 2 | |||
12-Bit ADC 2 | MSPS(5) | 3 | 2.88 | 2.88 | 2.88 | 2.88 | 2.88 | 2.88 | |
Conversion Time(5) | 347 ns | 347 ns | 347 ns | 347 ns | 347 ns | 347 ns | |||
Channels | 12 | 12 | 12 | 12 | 12 | 12 | |||
Sample-and-Hold | 2 | 2 | 2 | 2 | 2 | 2 | |||
Comparators with Integrated DACs | 0 | 6 | 6 | 6 | 6 | 6 | 6 | ||
Voltage Regulator | Yes – Uses 3.3-V Single Supply (3.3-V/1.2-V recommended for 125ºC) | ||||||||
Clocking | See Section 6.10 | ||||||||
Additional Safety | |||||||||
Master Subsystem | 2 Watchdogs, NMI Watchdog: CPU, Memory | ||||||||
Control Subsystem | NMI Watchdog: CPU, Memory | ||||||||
Shared | Critical Register and I/O Function Lock Protection; RAM Fetch Protection | ||||||||
Packaging | |||||||||
Package Type | 289-Ball ZWT New Fine Pitch Ball Grid Array | Yes | Yes | Yes | Yes | Yes | Yes | ||
Junction Temperature (TJ) | T: –40°C to 105°C | – | Yes | Yes | Yes | Yes | Yes | Yes | |
S: –40°C to 125°C | – | Yes | Yes | Yes | Yes | Yes | Yes |
Cortex-M3 | 75 MHz | 125 MHz | 100 MHz |
C28x | 150 MHz | 125 MHz | 100 MHz |
For information about other devices in this family of products, see the following link:
F28M35x Concerto™ Microcontrollers
The F28M3x series of microcontrollers brings together connectivity and control by combining an ARM Cortex-M3 core with the C28x core on to one device. With F28M3x, applications such as solar inverters and industrial control can keep the benefits of separating the communication and control portions while maintaining a single-chip solution. In addition, F28M3x microcontrollers enable safety certifications in your system through enhanced hardware and safety features.