SPRSP93B November 2024 – September 2025 F29H850TU , F29H859TU-Q1
ADVMIX
Refer to the PDF data sheet for device specific package drawings
In addition to the internal 0-pin oscillators, multiple external clock source options are available. Figure 6-11 shows the recommended methods of connecting crystals, resonators, and oscillators to pins X1/X2 (also referred to as XTAL) and AUXCLKIN.