SPRSP93B November 2024 – September 2025 F29H850TU , F29H859TU-Q1
ADVMIX
Refer to the PDF data sheet for device specific package drawings
Table 4-1 lists the features of the F29x devices.
| FEATURE(1) | AUTOMOTIVE | COMMERCIAL | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| H859Tx8 | H859Dx6 | P589Dx5 | P329Sxx(8) | H850Tx9 | H850Dx7 | H850Dx6 | H850Dx4 | H850Dx3 | P580Dx5 | |||||||
| H859TU8 | H859TM8 | H859DU6 | P589DU5 | P589DM5 | P329SJ1 | P329SM1 | P329SM2 | H850TU9 | H850DU7 | H850DM7 | H850DM6 | H850DM4 | H850DM3 | P580DM5 | ||
| C29x CPU Subsystem | ||||||||||||||||
| C29x – CPU1 | 32-bit Floating Point and Trig Instructions | 200MHz | 200MHz | |||||||||||||
| C29x – CPU2 | 32-bit Floating Point and Trig Instructions | 200MHz | – | 200MHz | Lockstep | 200MHz | – | 200MHz | ||||||||
| C29x – CPU3 | 64-bit Floating Point and Trig Instructions | 200MHz | – | 200MHz | – | |||||||||||
| Lockstep capable (CPU1 can lockstep with CPU2) | Configurable | – | Configurable | Fixed | Configurable | – | Configurable | |||||||||
| RAM (ECC) | M0 (Shared CPU1/CPU2/CPU3) | 4KB | 4KB | 4KB | ||||||||||||
| LPAx (Program optimized CPU1/CPU2) | 64KB | 64KB | 64KB | |||||||||||||
| LDAx (Data optimized CPU1/CPU2, shared with HSM) | 128KB | 128KB | 128KB | |||||||||||||
| CPAx (Program optimized CPU1/CPU3) | 64KB | 64KB | 64KB | |||||||||||||
| CDAx (Data optimized CPU1/CPU3) | 192KB | – | 192KB | – | ||||||||||||
| Total | 452KB | 260KB | 452KB | 260KB | ||||||||||||
| Flash (ECC) | C29x – CPU1/CPU3 | 4MB | 2MB | 4MB | 4MB | 2MB | 1MB | 2MB | 4MB | 4MB | 2MB | |||||
| Data Bank (Supports Software EEPROM Emulation) | 256KB | 128KB | 256KB | |||||||||||||
| Firmware Over the Air (FOTA) support | Yes | Yes | ||||||||||||||
| Live Firmware Update (LFU) support | Yes | Yes | ||||||||||||||
| C29x System | ||||||||||||||||
| CPU timers | 3 per CPU | 3 per CPU | ||||||||||||||
| Real-Time DMA (RTDMA) – 10 Channels Each | 2 (Lockstep capable) | 1 | 2 (Lockstep capable) | |||||||||||||
| Data-log and Trace (DLT) – Type 0 | 1 per CPU | 1 per CPU | ||||||||||||||
| Enhanced Real-time Analysis and Diagnostic (ERAD) – Type 5 | 1 per CPU | 1 per CPU | ||||||||||||||
| External Memory Interface (EMIF)(2) | – | 1 | – | 1 | – | |||||||||||
| Embedded Pattern Generator (EPG) | Yes | Yes | ||||||||||||||
| Waveform Analysis and Diagnostic IP (WADI) | 2 Instances with 4 blocks | – | 2 Instances with 4 blocks | |||||||||||||
| Windowed Watchdog Timer (WWD) | 1 per CPU | 1 per CPU | ||||||||||||||
| Dual-clock Comparator (DCC) | 3 | 1 | 3 | |||||||||||||
| Safety and Security | ||||||||||||||||
| Functional Safety Capability(3) | ASIL D/SIL 3 (targeted) | ASIL B/SIL 2 (targeted)(6) ASIL D/SIL 3 (targeted)(6) |
ASIL D/SIL 3 (targeted) | ASIL D/SIL 3 (targeted) | ASIL B/SIL 2 (targeted)(6) ASIL D/SIL 3 (targeted)(6) |
– | ASIL D/SIL 3 (targeted) | |||||||||
| Error Signaling Module (ESM) | Yes | Yes | ||||||||||||||
| Hardware Security Module (HSM) with EVITA-full | Yes [see the Hardware Security Module (HSM) section] | Yes [see the Hardware Security Module (HSM) section] | ||||||||||||||
| JTAG Lock | Yes | Yes | ||||||||||||||
| Logic Power-on Self-test (LPOST) | Yes | Yes | ||||||||||||||
| Memory Power-on Self-test (MPOST) | Yes | Yes | ||||||||||||||
| Safety and Security (SSU) module | Yes | Yes | ||||||||||||||
| SSU Access Protection Regions (APR) | 64 per CPU | 64 per CPU | ||||||||||||||
| Hardware Security Manager (HSM) Subsystem | ||||||||||||||||
| Cortex-M4 | 100MHz | 100MHz | ||||||||||||||
| Nested Vectored Interrupt Controller (NVIC) | 64 Interrupts | 64 Interrupts | ||||||||||||||
| HSM Real-Time DMA (RTDMA) – 8 Channels | 1 | 1 | ||||||||||||||
| HSM Error Signaling Module (HSM-ESM) | Yes | Yes | ||||||||||||||
| Dual-clock Comparator (DCC) | 1 | 1 | ||||||||||||||
| Dual Mode Timer (DMTimer) | 2 | 2 | ||||||||||||||
| Real-time Clock (RTC) Counter | 1 | 1 | ||||||||||||||
| Real-time Interrupt (RTI) Timer | 1 | 1 | ||||||||||||||
| Secure Boot | Yes | Yes | No | Yes | ||||||||||||
| HSM Windowed Watchdog Timer | 1 | 1 | ||||||||||||||
| Security Manager | Yes | Yes | ||||||||||||||
| Flash | HSM | 512KB | 256KB | 512KB | ||||||||||||
| Firmware Over the Air (FOTA) support | Yes | Yes | ||||||||||||||
| RAM | Local | 36KB | 36KB | |||||||||||||
| LDAx (Shared with C29x) | 128KB | 128KB | ||||||||||||||
| Mailbox | 4KB | 4KB | ||||||||||||||
| Cryptographic Accelerators (Mappable to HSM or C29x) | ||||||||||||||||
| True Random Number Generator (TRNG) | Yes | Yes | No | Yes | ||||||||||||
| Deterministic Random Bit Generator (DRBG) | Yes | Yes | No | Yes | ||||||||||||
| CRC Engine | Yes | Yes | No | Yes | ||||||||||||
| Symmetric Cryptography | Advance Encryption Standard (AES) | Yes | Yes | No | Yes | |||||||||||
| SM4 | Yes | Yes | No | Yes | ||||||||||||
| Asymmetric Cryptography | Public Key Accelerator (PKA): ECC, RSA | Yes | Yes | No | Yes | |||||||||||
| SM2 | Yes | Yes | No | Yes | ||||||||||||
| Hashing Function | Hash-based Message Authentication Codes (HMAC) | Yes | Yes | No | Yes | |||||||||||
| Secure Hash Algorithm (SHA) | Yes | Yes | No | Yes | ||||||||||||
| MD5 | Yes | Yes | No | Yes | ||||||||||||
| SM3 | Yes | Yes | No | Yes | ||||||||||||
| GPIO Pins, Analog Pins, and Power Supply | ||||||||||||||||
| Internal 3.3-V to 1.25-V Voltage Regulator | – | 100-pin (100MHz) only(4) | – | 100-pin (100MHz) only(4) | ||||||||||||
| Digital GPIO | 256-ball ZEX BGA | 110 | – | 110 | – | 110 | – | 110 | ||||||||
| 176-pin PTS HTQFP | 86 | – | 86 | – | 86 | – | 86 | |||||||||
| 144-pin RFS HTQFP | 65 | 65 | – | 85 | ||||||||||||
| 100-pin PZS HTQFP | 46 | – | 46 | |||||||||||||
| Analog or
Digital Bi-directional (AGPIO) |
256-ball ZEX BGA | 26 | – | 26 | – | 26 | – | 26 | ||||||||
| 176-pin PTS HTQFP | 26 | – | 26 | – | 26 | – | 26 | |||||||||
| 144-pin RFS HTQFP | 16 | 16 | – | 16 | ||||||||||||
| 100-pin PZS HTQFP | 8 | – | 8 | |||||||||||||
| Analog or Digital Input (AIO) | 256-ball ZEX BGA | 54 | – | 54 | – | 54 | – | 54 | ||||||||
| 176-pin PTS HTQFP | 28 | – | 28 | – | 28 | – | 28 | |||||||||
| 144-pin RFS HTQFP | 28 | 28 | – | 28 | ||||||||||||
| 100-pin PZS HTQFP | 16 | – | 16 | |||||||||||||
| Total Signal pins (GPIO, AGPIO and AIO) | 256-ball ZEX BGA | 190 | – | 190 | – | 190 | – | 190 | ||||||||
| 176-pin PTS HTQFP | 140 | – | 140 | – | 140 | – | 140 | |||||||||
| 144-pin RFS HTQFP | 109 | 109 | – | 109 | ||||||||||||
| 100-pin PZS HTQFP | 70 | – | 70 | |||||||||||||
| Analog Peripherals(7) | ||||||||||||||||
| ADC
16/12-bit Modules ADC AB – Type 4 |
Number | 2 | 2 | 0 | 2 | |||||||||||
| 16-bit mode Throughput | 1.19MSPS | – | 1.19MSPS | |||||||||||||
| 16-bit mode Conversion Time(5) | 840ns | – | 840ns | |||||||||||||
| 12-bit mode Throughput | 3.92MSPS | – | 3.92MSPS | |||||||||||||
| 12-bit mode Conversion Time(5) | 255ns | – | 255ns | |||||||||||||
| ADC 12-bit
Modules ADC CDE – Type 5 |
Number | 3 | 3 ADC A,B,C |
4 ADC A,B,C,D |
3 | |||||||||||
| Throughput | 3.92MSPS | 3.95MSPS | 3.92MSPS | |||||||||||||
| Conversion Time(5) | 255ns | 253ns | 255ns | |||||||||||||
| ADC
channels (16-bit single-ended mode) Modules ADC AB |
256-ball ZEX BGA | 32 | 0 | 32 | – | 32 | ||||||||||
| 176-pin PTS HTQFP | 26 | 0 | 26 | – | 26 | |||||||||||
| 144-pin RFS HTQFP | 21 | 0 | 21 | – | 21 | |||||||||||
| 100-pin PZS HTQFP | 12 | 0 | – | 12 | ||||||||||||
| ADC
channels (differential mode) Modules ADC AB |
256-ball ZEX BGA | 16 | 0 | 16 | – | 16 | ||||||||||
| 176-pin PTS HTQFP | 13 | 0 | 13 | – | 13 | |||||||||||
| 144-pin RFS HTQFP | 10 | 0 | 10 | – | 10 | |||||||||||
| 100-pin PZS HTQFP | 6 | 0 | – | 6 | ||||||||||||
| ADC
channels (12-bit single-ended mode) All ADC Modules |
256-ball ZEX BGA | 80 | – | 80 | – | 80 | ||||||||||
| 176-pin PTS HTQFP | 54 | – | 54 | – | 54 | |||||||||||
| 144-pin RFS HTQFP | 44 | 44 | – | 44 | ||||||||||||
| 100-pin PZS HTQFP | 24 | – | 24 | |||||||||||||
| Temperature sensor | 1 | 1 | ||||||||||||||
| Buffered DAC – Type 1 | 2 | – | 2 | |||||||||||||
| CMPSS (two comparators and two internal DACs) – Type 6 | 12 | 1 | 4 | 12 | ||||||||||||
| Control Peripherals(7) | ||||||||||||||||
| Configurable Logic Block (CLB) – Type 3 | 6 Tiles | 4 Tiles | – | 6 Tiles | 4 Tiles | |||||||||||
| ePWM – Type 5 | Total Channels | 36 | 24 | 16 | 36 | 24 | ||||||||||
| HRPWM Capable | 36 | 24 | – | 16 | 36 | 24 | ||||||||||
| eCAP – Type 3 | Total Modules | 6 | 6 | 4 | 6 | 6 | ||||||||||
| HRCAP Capable | 2 (eCAP5, eCAP6) | – | 2 (eCAP5, eCAP6) | – | ||||||||||||
| eQEP modules – Type 2 | 6 | 4 | 6 | 4 | ||||||||||||
| Sigma-Delta Filter Module (SDFM) Channels – Type 2 | 16 Channels (4 SDFM modules) | – | 16 Channels (4 SDFM modules) | |||||||||||||
| Communication Peripherals(7) | ||||||||||||||||
| CAN with Flexible Data-Rate (CAN FD) – Type 2 | 6 | 4 | 3 | 6 | 4 | |||||||||||
| Ethernet for Control Automation Technology (EtherCAT)(2) | – | 1 | – | 1 | – | |||||||||||
| Fast Serial Interface (FSI) RX – Type 2 | 4 | 3 | 2 | 4 | 3 | |||||||||||
| Fast Serial Interface (FSI) TX – Type 2 | 4 | 3 | 2 | 4 | 3 | |||||||||||
| Inter-Integrated Circuit (I2C) – Type 2 | 2 | 2 | ||||||||||||||
| LIN – Type 1 (UART-Compatible) | 2 | 2 | ||||||||||||||
| Power Management Bus (PMBus) 1.1 – Type 0 | 1 | 1 | 1 | |||||||||||||
| High Speed UART (HS-UART) – Type 1 | 6 | 4 | 2 | 6 | 4 | |||||||||||
| Single Edge Nibble Transmission (SENT) – Type 1 | 6 | 4 | 6 | |||||||||||||
| SPI – Type 2 | 5 | 5 | ||||||||||||||
| Package Options, Temperature, and Qualification | ||||||||||||||||
| Q and S Temperature Codes | AEC-Q100 Qualification | Grade 1 | – | |||||||||||||
| Junction temperature (TJ) | –40°C to 150°C | –40°C to 150°C | ||||||||||||||
| Free-Air temperature (TA) | –40°C to 125°C | –40°C to 125°C | ||||||||||||||
| Package Options | 256 ZEX 176 PTS 144 RFS 100 PZS |
144 RFS 100 PZS |
256 ZEX 176 PTS 144 RFS 100 PZS |
256 ZEX 176 PTS 144 RFS 100 PZS |
256 ZEX 176 PTS 144 RFS 100 PZS |
144 RFS 100 PZS |
176 PTS 144 RFS |
176 PTS 144 RFS |
176 PTS 144 RFS |
100 PZS | 100 PZS | 176 PTS 144 RFS |
176 PTS 144 RFS 100 PZS |
|||
| T Temperature Codes | Junction temperature (TJ) | – | –40°C to 125°C | |||||||||||||
| Free-Air temperature (TA) | – | –40°C to 105°C | ||||||||||||||
| Package Options | – | 256 ZEX | 256 ZEX | 256 ZEX | – | – | 256 ZEX | 256 ZEX | ||||||||