SBOSAK2A May 2025 β September 2025 INA187
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The INA187 makes accurate measurements beyond the connected power-supply voltage (VS) because the inputs (IN+ and INβ) can operate anywhere between β2V and +42V independent of VS. For example, with the VS power supply equal to 5V, the common-mode voltage of the measured shunt can be as high as +42V.