SBOS307G May   2004  – January 2015 INA193 , INA194 , INA195 , INA196 , INA197 , INA198

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Revision History
  5. 5 Device Comparison Table
  6. 6 Pin Configuration and Functions
  7. 7 Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Typical Characteristics
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Basic Connection
      2. 8.3.2 Selecting RS
      3. 8.3.3 Inside the INA193-INA198
    4. 8.4 Device Functional Modes
      1. 8.4.1 Input Filtering
      2. 8.4.2 Accuracy Variations as a Result of VSENSE and Common-Mode Voltage
        1. 8.4.2.1 Normal Case 1: VSENSE ≥ 20mv, VCM ≥ VS
        2. 8.4.2.2 Normal Case 2: VSENSE ≥ 20mv, VCM < VS
        3. 8.4.2.3 Low VSENSE Case 1: VSENSE < 20mV, −16v ≤ VCM < 0; and Low VSENSE Case 3: VSENSE < 20mV, VS < VCM ≤ 80V
        4. 8.4.2.4 Low VSENSE Case 2: VSENSE < 20 mV, 0 V ≤ VCM ≤ VS
      3. 8.4.3 Shutdown
      4. 8.4.4 Transient Protection
      5. 8.4.5 Output Voltage Range
  9. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
      1. 11.1.1 RFI and EMI
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Related Links
    2. 12.2 Trademarks
    3. 12.3 Electrostatic Discharge Caution
    4. 12.4 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Features

  • Wide Common-Mode Voltage:
    −16 V to +80 V
  • Low Error: 3.0% Over Temp (maximum)
  • Bandwidth: Up to 500 kHz
  • Three Transfer Functions Available: 20 V/V, 50 V/V, and 100 V/V
  • Quiescent Current: 900 μA (maximum)
  • Complete Current Sense Solution

Applications

  • Welding Equipment
  • Notebook Computers
  • Cell Phones
  • Telecom Equipment
  • Automotive
  • Power Management
  • Battery Chargers

Description

The INA193−INA198 family of current shunt monitors with voltage output can sense drops across shunts at common-mode voltages from −16 V to +80 V, independent of the INA19x supply voltage. They are available with three output voltage scales: 20 V/V, 50 V/V, and 100 V/V. The 500 kHz bandwidth simplifies use in current control loops. The INA193−INA195 devices provide identical functions but alternative pin configurations to the INA196−INA198 devices, respectively.

The INA193−INA198 devices operate from a single 2.7-V to 18-V supply, drawing a maximum of 900 μA of supply current. They are specified over the extended operating temperature range (−40°C to +125°C), and are offered in a space-saving SOT-23 package.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
INA193 SOT-23 (5) 2.90 mm × 1.60 mm
INA194
INA195
INA196
INA197
INA198
  1. For all available packages, see the orderable addendum at the end of the datasheet.

Simplified Schematic

INA193 INA194 INA195 INA196 INA197 INA198 pg1_fbd_bos307.gif