SBOSAA4B April 2025 – August 2025 INA1H94-SP
PRODUCTION DATA
The INA1H94-SP is a radiation-hardened, high-voltage, precision unity-gain difference amplifier. The INA1H94-SP consists of a precision op amp and an integrated thin-film trimmed resistor network. The accurately trimmed on-chip resistors of the monolithic device provide several advantages over a discrete difference amplifier design. The INA1H94-SP can accurately measure small differential voltages in the presence of common-mode signals up to ±150V while achieving high common-mode rejection ration, high linearity, and low gain error.
A functional block diagram for the INA1H94-SP is shown in the next section.