over operating free-air temperature range (unless otherwise noted)(1)
|
MIN |
MAX |
UNIT |
| VS |
Supply voltage, VS = (V+) – (V–)(3) |
|
24 |
V |
|
Signal input pin voltage range |
Continuous |
–150 |
150 |
V |
|
Signal input pin current |
|
±10 |
mA |
| REFA/B |
Maximum voltage on reference pins |
(V–) – 0.3 |
(V+) + 0.3 |
V |
|
Output short circuit(2) |
Continuous |
|
| TA |
Operating temperature |
–55 |
150 |
°C |
| TJ |
Junction |
|
150 |
°C |
| TSTG |
Storage |
–65 |
150 |
°C |
(1) Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.
(2) Short-circuit to ground, one amplifier per package.
(3) The device can withstand up to a 24V supply voltage during temporary faults and short-term stresses, such as transient events, without causing damage. Keep the supply voltage at or below 18V for long-term reliability.