SBOS475K March 2009 – November 2023 INA210-Q1 , INA211-Q1 , INA212-Q1 , INA213-Q1 , INA214-Q1 , INA215-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| INPUT | |||||||
| VCM | Common-mode input | Version A TA = –40°C to 125°C | –0.3 | 26 | V | ||
| Versions B and C TA = –40°C to 125°C | –0.1 | 26 | |||||
| CMRR | Common-mode rejection ratio | VIN+ = 0 V to 26 V VSENSE = 0 mV TA = –40°C to 125°C | INA210-Q1 INA211-Q1 INA212-Q1 INA214-Q1 INA215-Q1 | 105 | 140 | dB | |
| INA213-Q1 | 100 | 120 | |||||
| VOS | Offset voltage, RTI(1) | VSENSE = 0 mV TA = 25°C | INA210-Q1 INA211-Q1 INA212-Q1 | ±0.55 | ±35 | µV | |
| INA213-Q1 | ±5 | ±100 | |||||
| INA214-Q1 INA215-Q1 | ±1 | ±60 | |||||
| dVOS/dT | Offset voltage vs temperature(3) | TA = –40°C to 125°C | 0.1 | 0.5 | µV/°C | ||
| PSR | Offset voltage vs power supply | VS = 2.7 V to 18 V VIN+ = 18 V VSENSE = 0 mV TA = 25°C | ±0.1 | ±10 | µV/V | ||
| IB | Input bias current | VSENSE = 0 mV TA = 25°C | 15 | 28 | 35 | µA | |
| IOS | Input offset current | VSENSE = 0 mV TA = 25°C | ±0.02 | µA | |||
| OUTPUT | |||||||
| Gain | INA210-Q1 | 200 | V/V | ||||
| INA211-Q1 | 500 | ||||||
| INA212-Q1 | 1000 | ||||||
| INA213-Q1 | 50 | ||||||
| INA214-Q1 | 100 | ||||||
| INA215-Q1 | 75 | ||||||
| Gain error | VSENSE = –5 mV to 5 mV (Versions A and B) TA = –40°C to 125°C | ±0.02% | ±1% | ||||
| VSENSE = –5 mV to 5 mV (Version C) TA = –40°C to 125°C | ±0.02% | ±0.5% | |||||
| Gain error vs temperature(3) | TA = –40°C to 125°C | 3 | 10 | ppm/°C | |||
| Nonlinearity error | TA = 25°C | ±0.01% | |||||
| Maximum capacitive load | No sustained oscillation TA = 25°C | 1 | nF | ||||
| VOLTAGE OUTPUT | |||||||
| Output voltage swing to V+ power-supply rail(2) | RL = 10 kΩ to GND TA = –40°C to 125°C | (V+) – 0.05 | (V+) – 0.2 | V | |||
| Output voltage swing to GND | TA = –40°C to 125°C | (VGND) + 0.005 | (VGND) + 0.05 | V | |||
| FREQUENCY RESPONSE | |||||||
| BW | Bandwidth | CLOAD = 10 pF INA210-Q1 | TA = 25°C | 14 | kHz | ||
| CLOAD = 10 pF INA211-Q1 | 7 | ||||||
| CLOAD = 10 pF INA212-Q1 | 4 | ||||||
| CLOAD = 10 pF INA213-Q1 | 80 | ||||||
| CLOAD = 10 pF INA214-Q1 | 30 | ||||||
| CLOAD = 10 pF INA215-Q1 | 40 | ||||||
| SR | Slew rate | TA = 25°C | 0.4 | V/µs | |||
| NOISE, RTI | |||||||
| Voltage noise density | RTI(1) TA = 25°C | 25 | nV/√ Hz | ||||
| POWER SUPPLY | |||||||
| IQ | Quiescent current | VSENSE = 0 mV | TA = 25°C | 65 | 100 | µA | |
| TA = –40°C to 125°C | 115 | ||||||