SBOS475K March 2009 β November 2023 INA210-Q1 , INA211-Q1 , INA212-Q1 , INA213-Q1 , INA214-Q1 , INA215-Q1
PRODUCTION DATA
Figure 4-1 DCK Package6-Pin SC70Top View| PIN | I/O | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| GND | 2 | β | Ground |
| INβ | 5 | I | Connect to load side of shunt resistor. |
| IN+ | 4 | I | Connect to supply side of shunt resistor |
| OUT | 6 | O | Output voltage |
| REF | 1 | I | Reference voltage, 0 V to V+ |
| V+ | 3 | β | Power supply, 2.7 V to 26 V |