SBOSAL5 June 2025 INA2227
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The INA2227 features 2 channels that measure the voltage developed across a current-sensing resistor (RSHUNT) when current passes through the resistor. The device also measures the bus supply voltage and calculates power and energy for each channel. The device also comes with alert capability, where the alert pin can be programmed to respond to a user-defined event or a conversion ready notification.
Table 8-3 lists the design requirements for a single channel of the circuit shown in Figure 8-3.
| DESIGN PARAMETER | EXAMPLE VALUE |
|---|---|
| Power-supply voltage (VS) | 3.3V |
| Bus supply rail (VCM) | 12V |
| Average Current | 6A |
| Overcurrent fault threshold | 9A |
| Maximum current monitored (IMAX) | 10A |
| ADC Range Selection (VSENSE_MAX) | ±81.92mV |
| Energy Accumulation Period | 1 hour |