SBOS644C February   2013  – March 2018 INA231

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
    1.     Device Images
      1.      High-or Low-Side Sensing
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
    6. 7.6 Timing Requirements: I2C Bus
    7. 7.7 Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Basic Analog-to-Digital Converter (ADC) Functions
        1. 8.3.1.1 Power Calculation
        2. 8.3.1.2 ALERT Pin
    4. 8.4 Device Functional Modes
      1. 8.4.1 Averaging and Conversion Time Considerations
    5. 8.5 Programming
      1. 8.5.1 Configure, Measure, and Calculate Example
      2. 8.5.2 Programming the Power Measurement Engine
        1. 8.5.2.1 Calibration Register and Scaling
      3. 8.5.3 Simple Current Shunt Monitor Usage (No Programming Necessary)
      4. 8.5.4 Default INA231 Settings
      5. 8.5.5 Writing to and Reading from the INA231
        1. 8.5.5.1 Bus Overview
          1. 8.5.5.1.1 Serial Bus Address
          2. 8.5.5.1.2 Serial Interface
        2. 8.5.5.2 High-Speed I2C Mode
      6. 8.5.6 SMBus Alert Response
    6. 8.6 Register Maps
      1. Table 3. Summary of Register Set
      2. 8.6.1     Configuration Register (00h, Read/Write)
        1. Table 4. Configuration Register (00h, Read/Write) Descriptions
        2. 8.6.1.1   AVG Bit Settings [11:9]
          1. Table 5. AVG Bit Settings [11:9] Description
        3. 8.6.1.2   VBUS CT Bit Settings [8:6]
          1. Table 6. VBUS CT Bit Settings [8:6] Description
        4. 8.6.1.3   VSH CT Bit Settings [5:3]
          1. Table 7. Register Description VSH CT Bit Settings [5:3]
        5. 8.6.1.4   Mode Settings [2:0]
          1. Table 8. Mode Settings [2:0]
      3. 8.6.2     Shunt Voltage Register (01h, Read-Only)
        1. Table 9. Shunt Voltage Register (01h, Read-Only) Description
      4. 8.6.3     Bus Voltage Register (02h, Read-Only)
        1. Table 10. Bus Voltage Register (02h, Read-Only) Description
      5. 8.6.4     Power Register (03h, Read-Only)
        1. Table 11. Power Register (03h, Read-Only) Description
      6. 8.6.5     Current Register (04h, Read-Only)
        1. Table 12. Current Register (04h, Read-Only) Description
      7. 8.6.6     Calibration Register (05h, Read/Write)
        1. Table 13. Calibration Register (05h, Read/Write) Description
      8. 8.6.7     Mask/Enable Register (06h, Read/Write)
        1. Table 14. Mask/Enable Register (06h, Read/Write) Description
      9. 8.6.8     Alert Limit Register (07h, Read/Write)
        1. Table 15. Alert Limit Register (07h, Read/Write) Description
  9. Application and Implementation
    1. 9.1 Application Information
      1. 9.1.1 Filtering and Input Considerations
    2. 9.2 Typical Applications
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curves
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
    2. 12.2 Receiving Notification of Documentation Updates
    3. 12.3 Community Resources
    4. 12.4 Trademarks
    5. 12.5 Electrostatic Discharge Caution
    6. 12.6 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • YFF|12
  • YFD|12
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
Supply voltage, VS 6 V
Analog inputs, IN+, IN– Differential (VIN+) – (VIN–)(2) –30 30 V
Common-mode –0.3 30 V
SDA GND – 0.3 6 V
SCL GND – 0.3 6 V
Input current into any pin 5 mA
Open-drain digital output current 10 mA
Operating ambient temperature, TA –40 125 °C
Junction temperature, TJ 150 °C
Storage temperature, Tstg –65 150 °C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
VIN+ and VIN– may have a differential voltage of –30 V to +30 V; however, the voltage at these pins must not exceed the range –0.3 V to +30 V.