SBOS644C February 2013 – March 2018 INA231
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
AVG2
(D11) |
AVG1
(D10) |
AVG0
(D9) |
NUMBER OF
AVERAGES |
---|---|---|---|
0 | 0 | 0 | 1 |
0 | 0 | 1 | 4 |
0 | 1 | 0 | 16 |
0 | 1 | 1 | 64 |
1 | 0 | 0 | 128 |
1 | 0 | 1 | 256 |
1 | 1 | 0 | 512 |
1 | 1 | 1 | 1024 |
VBUS CT: | Bus Voltage Conversion Time |
Bits 6–8 | These bits set the conversion time for the bus voltage measurement. Table 6 shows the VBUS CT bit options and related conversion times for each bit. |