SBOS644C February   2013  – March 2018 INA231

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
    1.     Device Images
      1.      High-or Low-Side Sensing
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
    6. 7.6 Timing Requirements: I2C Bus
    7. 7.7 Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Basic Analog-to-Digital Converter (ADC) Functions
        1. 8.3.1.1 Power Calculation
        2. 8.3.1.2 ALERT Pin
    4. 8.4 Device Functional Modes
      1. 8.4.1 Averaging and Conversion Time Considerations
    5. 8.5 Programming
      1. 8.5.1 Configure, Measure, and Calculate Example
      2. 8.5.2 Programming the Power Measurement Engine
        1. 8.5.2.1 Calibration Register and Scaling
      3. 8.5.3 Simple Current Shunt Monitor Usage (No Programming Necessary)
      4. 8.5.4 Default INA231 Settings
      5. 8.5.5 Writing to and Reading from the INA231
        1. 8.5.5.1 Bus Overview
          1. 8.5.5.1.1 Serial Bus Address
          2. 8.5.5.1.2 Serial Interface
        2. 8.5.5.2 High-Speed I2C Mode
      6. 8.5.6 SMBus Alert Response
    6. 8.6 Register Maps
      1. Table 3. Summary of Register Set
      2. 8.6.1     Configuration Register (00h, Read/Write)
        1. Table 4. Configuration Register (00h, Read/Write) Descriptions
        2. 8.6.1.1   AVG Bit Settings [11:9]
          1. Table 5. AVG Bit Settings [11:9] Description
        3. 8.6.1.2   VBUS CT Bit Settings [8:6]
          1. Table 6. VBUS CT Bit Settings [8:6] Description
        4. 8.6.1.3   VSH CT Bit Settings [5:3]
          1. Table 7. Register Description VSH CT Bit Settings [5:3]
        5. 8.6.1.4   Mode Settings [2:0]
          1. Table 8. Mode Settings [2:0]
      3. 8.6.2     Shunt Voltage Register (01h, Read-Only)
        1. Table 9. Shunt Voltage Register (01h, Read-Only) Description
      4. 8.6.3     Bus Voltage Register (02h, Read-Only)
        1. Table 10. Bus Voltage Register (02h, Read-Only) Description
      5. 8.6.4     Power Register (03h, Read-Only)
        1. Table 11. Power Register (03h, Read-Only) Description
      6. 8.6.5     Current Register (04h, Read-Only)
        1. Table 12. Current Register (04h, Read-Only) Description
      7. 8.6.6     Calibration Register (05h, Read/Write)
        1. Table 13. Calibration Register (05h, Read/Write) Description
      8. 8.6.7     Mask/Enable Register (06h, Read/Write)
        1. Table 14. Mask/Enable Register (06h, Read/Write) Description
      9. 8.6.8     Alert Limit Register (07h, Read/Write)
        1. Table 15. Alert Limit Register (07h, Read/Write) Description
  9. Application and Implementation
    1. 9.1 Application Information
      1. 9.1.1 Filtering and Input Considerations
    2. 9.2 Typical Applications
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curves
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
    2. 12.2 Receiving Notification of Documentation Updates
    3. 12.3 Community Resources
    4. 12.4 Trademarks
    5. 12.5 Electrostatic Discharge Caution
    6. 12.6 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • YFF|12
  • YFD|12
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Calibration Register (05h, Read/Write)

This register provides the INA231 with the shunt resistor value that was present to create the measured differential voltage. This register also sets the resolution of the Current register. The Current register LSB and Power register LSB are set through the programming of this register. This register is also used for overall system calibration. See the Configure, Measure, and Calculate Example for more information on programming this register.

Table 13. Calibration Register (05h, Read/Write) Description

BIT # D15 D14 D13 D12 D11 D10 D9 D8 D7 D6 D5 D4 D3 D2 D1 D0
BIT
NAME
FS14 FS13 FS12 FS11 FS10 FS9 FS8 FS7 FS6 FS5 FS4 FS3 FS2 FS1 FS0
POR VALUE 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0