SBOS644C February 2013 – March 2018 INA231
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
A0 | B3 | Digital input | Address pin. Connect to GND, SCL, SDA, or VS. Table 2 shows pin settings and corresponding addresses. |
A1 | C3 | Digital input | Address pin. Connect to GND, SCL, SDA, or VS. Table 2 shows pin settings and corresponding addresses. |
ALERT | A3 | Digital output | Multi-functional alert, open-drain output. |
GND | C1 | Analog | Ground |
NC | B2, C2 | — | Do not connect, leave floating. |
SCL | A1 | Digital input | Serial bus clock line, open-drain input. |
SDA | A2 | Digital input/output | Serial bus data line, open-drain input/output. |
BUS | D1 | Analog input | Bus voltage input. |
IN– | D2 | Analog input | Negative differential shunt voltage input. Connect to load side of shunt resistor. |
IN+ | D3 | Analog input | Positive differential shunt voltage input. Connect to supply side of shunt resistor. |
VS | B1 | Analog | Power supply pin, 2.7 V to 5.5 V. |