SBOS644C February 2013 – March 2018 INA231
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
VBUS CT2
(D8) |
VBUS CT1
(D7) |
VBUS CT0
(D6) |
CONVERSION TIME |
---|---|---|---|
0 | 0 | 0 | 140 µs |
0 | 0 | 1 | 204 µs |
0 | 1 | 0 | 332 µs |
0 | 1 | 1 | 588 µs |
1 | 0 | 0 | 1.1 ms |
1 | 0 | 1 | 2.116 ms |
1 | 1 | 0 | 4.156 ms |
1 | 1 | 1 | 8.244 ms |
VSH CT: | Shunt Voltage Conversion Time |
Bits 3–5 | These bits set the conversion time for the shunt voltage measurement. Table 7 shows the VSH CT bit options and related conversion times for each bit. |