SBOS956 December 2018 INA240-SEP
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | PW (TSSOP) | |||
GND | 4 | Analog | Ground. | |
IN– | 3 | Analog input | Connect to load side of shunt resistor. | |
IN+ | 2 | Analog input | Connect to supply side of shunt resistor. | |
NC | 1 | — | Reserved. Connect to ground. | |
OUT | 8 | Analog output | Output voltage. | |
REF1 | 7 | Analog input | Reference 1 voltage. Connect to 0 V to VS; see the Adjusting the Output Midpoint With the Reference Pins section for connection options. | |
REF2 | 6 | Analog input | Reference 2 voltage. Connect to 0 V to VS; see the Adjusting the Output Midpoint With the Reference Pins section for connection options. | |
VS | 5 | — | Power supply, 2.7 V to 5.5 V. |