SBOS956 December 2018 INA240-SEP
PRODUCTION DATA.
TERM | SYMBOL | EQUATION | TYPICAL VALUE |
---|---|---|---|
Initial input offset voltage | VOS | — | 5 µV |
Added input offset voltage because of common-mode voltage | VOS_CM | 12.1 µV | |
Added input offset voltage because of reference voltage | VOS_REF | RVRR × |VS / 2 – VREF| | 5 µV |
Total input offset voltage | VOS_Total | 14 µV | |
Error from input offset voltage | Error_VOS | 0.14% | |
Gain error | Error_Gain | — | 0.05% |
Nonlinearity error | Error_Lin | — | 0.01% |
Total error | — | 0.15% |