INPUT |
VCM |
Common-mode input range |
|
–0.1 |
|
36 |
V |
CMR |
Common-mode rejection |
INA250A1, VIN+ = 0 V to 36 V, TA = –40°C to 125°C |
94 |
102 |
|
dB |
INA250A2, VIN+ = 0 V to 36 V, TA = –40°C to 125°C |
97 |
110 |
|
INA250A3, VIN+ = 0 V to 36 V, TA = –40°C to 125°C |
106 |
114 |
|
INA250A4, VIN+ = 0 V to 36 V, TA = –40°C to 125°C |
108 |
118 |
|
IOS |
Offset current, RTI(1) |
INA250A1, ISENSE = 0 A |
|
±15 |
±100 |
mA |
INA250A2, ISENSE = 0 A |
|
±12.5 |
±50 |
INA250A3, ISENSE = 0 A |
|
±5 |
±30 |
INA250A4, ISENSE = 0 A |
|
±5 |
±20 |
dIOS/dT |
RTI versus temperature |
TA = –40°C to 125°C |
|
25 |
250 |
μA/°C |
PSR |
|
VS = 2.7 V to 36 V, TA = –40°C to 125°C |
|
±0.03 |
±1 |
mA/V |
IB |
Input bias current |
IB+, IB-, ISENSE = 0 A |
|
±28 |
±35 |
μA |
VREF |
Reference input range(3) |
|
0 |
(VS) up to 18 |
V |
SHUNT RESISTOR(5) |
RSHUNT |
Shunt resistance (SH+ to SH–) |
Equivalent resistance when used with onboard amplifier |
1.998 |
2 |
2.002 |
mΩ |
Used as stand-alone resistor(7) |
1.9 |
2 |
2.1 |
|
Package resistance |
IN+ to IN– |
|
4.5 |
|
mΩ |
|
Resistor temperature coefficient |
TA = –40°C to 125°C |
|
15 |
|
ppm/°C |
TA = –40°C to 0°C |
|
50 |
|
TA = 0°C to 125°C |
|
10 |
|
ISENSE |
Maximum continuous current(4) |
TA = –40°C to 85°C |
|
|
±15 |
A |
|
Shunt short time overload |
ISENSE = 30 A for 5 seconds |
|
±0.05% |
|
|
|
Shunt thermal shock |
–65°C to 150°C, 500 cycles |
|
±0.1% |
|
|
|
Shunt resistance to solder heat |
260°C solder, 10 s |
|
±0.1% |
|
|
|
Shunt high temperature exposure |
1000 hours, TA = 150°C |
|
±0.15% |
|
|
|
Shunt cold temperature storage |
24 hours, TA = –65°C |
|
±0.025% |
|
|
OUTPUT |
G |
Gain |
INA250A1 |
|
200 |
|
mV/A |
INA250A2 |
|
500 |
|
INA250A3 |
|
800 |
|
INA250A4 |
|
2 |
|
V/A |
|
System gain error(6) |
ISENSE = –10 A to 10 A, TA = 25°C |
|
±0.05% |
±0.3% |
|
ISENSE = –10 A to 10 A, TA = –40°C to 125°C |
|
|
±0.75% |
TA = –40°C to 125°C |
|
|
45 |
ppm/°C |
|
Nonlinearity error |
ISENSE = 0.5 A to 10 A |
|
±0.03% |
|
|
RO |
Output impedance |
|
|
1.5 |
|
Ω |
|
Maximum capacitive load |
No sustained oscillation |
|
1 |
|
nF |
VOLTAGE OUTPUT(2) |
|
Swing to VS power-supply rail |
RL = 10 kΩ to GND |
|
(VS) – 0.1 |
(VS) – 0.2 |
V |
|
Swing to GND |
RL = 10 kΩ to GND |
|
(VGND) + 25 |
(VGND) + 50 |
mV |
FREQUENCY RESPONSE |
BW |
Bandwidth |
INA250A1, CL = 10 pF |
|
50 |
|
kHz |
INA250A2, CL = 10 pF |
|
50 |
|
INA250A3, CL = 10 pF |
|
35 |
|
INA250A4, CL = 10 pF |
|
11 |
|
SR |
Slew rate |
CL = 10 pF |
|
0.2 |
|
V/μs |
NOISE, RTI(1) |
|
Voltage noise density |
INA250A1 |
|
51 |
|
nV/√Hz |
INA250A2 |
|
35 |
|
INA250A3 |
|
37 |
|
INA250A4 |
|
27 |
|
POWER SUPPLY |
VS |
Operating voltage range |
|
2.7 |
|
36 |
V |
IQ |
Quiescent current |
TA = –40°C to 125°C |
|
200 |
300 |
μA |
TEMPERATURE RANGE |
|
Specified range |
|
–40 |
|
125 |
°C |