SBOS554C March 2012 – January 2021 INA282-Q1 , INA283-Q1 , INA284-Q1 , INA285-Q1 , INA286-Q1
PRODUCTION DATA

| PIN | I/O | DESCRIPTION | |
|---|---|---|---|
| NO. | NAME | ||
| 1 | –IN | Analog input | Connection to negative side of shunt resistor. |
| 2 | GND | Analog | Ground |
| 3 | REF2 | Analog input | Reference voltage, 0 V to V+. See Section 7.4.1 for connection options. |
| 4 | NC | — | This pin is not internally connected. The NC pin should either be left floating or connected to GND. |
| 5 | OUT | Analog output | Output voltage |
| 6 | V+ | Analog | Power supply, 2.7 V to 18 V |
| 7 | REF1 | Analog input | Reference voltage, 0 V to V+. See Section 7.4.1 for connection options. |
| 8 | +IN | Analog input | Connection to positive side of shunt resistor. |