SBOS959C December   2018  – June 2020 INA819

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
    1.     Device Images
      1.      INA819 Simplified Internal Schematic
      2.      Typical Distribution of Input Stage Offset Voltage Drift
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
    6. 7.6 Typical Characteristics: Table of Graphs
    7. 7.7 Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Setting the Gain
        1. 8.3.1.1 Gain Drift
      2. 8.3.2 EMI Rejection
      3. 8.3.3 Input Common-Mode Range
      4. 8.3.4 Input Protection
      5. 8.3.5 Operating Voltage
      6. 8.3.6 Error Sources
    4. 8.4 Device Functional Modes
  9. Application and Implementation
    1. 9.1 Application Information
      1. 9.1.1 Reference Pin
      2. 9.1.2 Input Bias Current Return Path
    2. 9.2 Typical Applications
      1. 9.2.1 Three-Pin Programmable Logic Controller (PLC)
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
        3. 9.2.1.3 Application Curves
      2. 9.2.2 Resistance Temperature Detector Interface
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
    2. 12.2 Receiving Notification of Documentation Updates
    3. 12.3 Support Resources
    4. 12.4 Trademarks
    5. 12.5 Electrostatic Discharge Caution
    6. 12.6 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Error Sources

Most modern signal-conditioning systems calibrate errors at room temperature. However, calibration of errors that result from a change in temperature is normally difficult and costly. Therefore, minimize these errors by choosing high-precision components, such as the INA819, that have improved specifications in critical areas that impact the precision of the overall system. Figure 64 shows an example application.

INA819 ai-err-calc-INA821.gifFigure 64. Example Application with G = 10 V/V and 1-V Output Voltage

Resistor-adjustable devices (such as the INA819) show the lowest gain error in G = 1 because of the inherently well-matched drift of the internal resistors of the differential amplifier. At gains greater than 1 (for instance, G = 10 V/V or G = 100 V/V), the gain error becomes a significant error source because of the contribution of the resistor drift of the 25-kΩ feedback resistors in conjunction with the external gain resistor. Except for very high gain applications, the gain drift is by far the largest error contributor compared to other drift errors, such as offset drift.

The INA819 offers excellent gain error over temperature for both G > 1 and G = 1 (no external gain resistor). Table 5 summarizes the major error sources in common INA applications and compares the three cases of G = 1 (no external resistor) and G = 10 (5.49-kΩ external resistor) and G = 100 (511-Ω external resistor). All calculations are assuming an output voltage of VOUT = 1 V. Thus, the input signal VDIFF (given by VDIFF= VOUT/G) exhibits smaller and smaller amplitudes with increasing gain G. In this example, VDIFF = 1 mV at G = 1000. All calculations refer the error to the input for easy comparison and system evaluation. As Table 5 shows, errors generated by the input stage (such as input offset voltage) are more dominant at higher gain, while the effects of output stage are suppressed because they are divided by the gain when referring them back to the input. The gain error and gain drift error are much more significant for gains greater than 1 because of the contribution of the resistor drift of the 25-kΩ feedback resistors in conjunction with the external gain resistor. In most applications, static errors (absolute accuracy errors) can readily be removed during calibration in production, while the drift errors are the key factors limiting overall system performance.

Table 4. System Specifications for Error Calculation

QUANTITY VALUE UNIT
VOUT 1 V
VCM 10 V
VS 1 V
RS+ 1000 Ω
RS– 999 Ω
RG tolerance 0.01 %
RG drift 10 ppm/°C
Temperature range upper limit 105 °C

Table 5. Error Calculation

ERROR SOURCE ERROR CALCULATION INA819 VALUES
SPECIFICATION UNIT G = 1 ERROR (ppm) G = 100 ERROR (ppm) G = 1000 ERROR (ppm)
ABSOLUTE ACCURACY AT 25°C
Input offset voltage VOSI / VDIFF 35 µV 35 350 3500
Output offset voltage VOSO / (G × VDIFF) 300 µV 300 300 300
Input offset current IOS × maximum (RS+, RS–) / VDIFF 0.5 nA 1 5 50
CMRR (min) VCM / (10CMRR/20 × VDIFF) 90 (G = 1),
110 (G = 10),
130 (G = 100)
dB 316 316 316
PSRR (min) (VCC – VS)/ (10PSRR/20 × VDIFF) 110 (G = 1),
114 (G = 10),
130 (G = 100)
dB 3 20 32
Gain error from INA (max) GE(%) × 104 0.02 (G = 1),
0.15 (G = 10, 100)
% 200 1500 1500
Gain error from external resistor RG (max) GE(%) × 104 0.01 % 100 100 100
Total absolute accuracy error (ppm) at 25°C, worst case sum of all errors 955 2591 5798
Total absolute accuracy error (ppm) at 25°C, average rms sum of all errors 491 1604 3835
DRIFT TO 105°C
Gain drift from INA (max) GTC × (TA – 25) 5 (G = 1),
35 (G = 10, 100)
ppm/°C 400 2800 2800
Gain drift from external resistor RG (max) GTC × (TA – 25) 10 ppm/°C 800 800 800
Input offset voltage drift (max) (VOSI_TC / VDIFF) × (TA – 25) 0.4 µV/°C 32 320 3200
Output offset voltage drift [VOSO_TC / ( G × VDIFF)] × (TA – 25) 5 µV/°C 400 400 400
Offset current drift IOS_TC × maximum (RS+, RS–) ×
(TA – 25) / VDIFF
20 pA/°C 2 16 160
Total drift error to 105°C (ppm), worst case sum of all errors 1634 4336 7360
Total drift error to 105°C (ppm), typical rms sum of all errors 980 2957 4348
RESOLUTION
Gain nonlinearity 10 (G = 1, 10),
15 (G = 100)
ppm of FS 10 10 15
Voltage noise (at 1 kHz) INA819 q_err_calc_volt_noise_bos562.gif eNI = 8,
eNO = 90
µVPP 1204 1070 3941
Current noise (at 1kHz) IN × maximum (RS+, RS–) × √BW / VDIFF 0.13 pA/√Hz 0.3 2 11
Total resolution error (ppm), worst case sum of all errors 1214 1080 3956
Total resolution error (ppm), typical rms sum of all errors 1204 1070 3941
TOTAL ERROR
Total error (ppm), worst case sum of all errors 3802 8007 17113
Total error (ppm), typical rms sum of all errors 1628 3530 7010