SLLSF09E December 2017 – January 2020 ISO1042
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
VCC1 | Supply Voltage, Side 1, 1.8-V operation | 1.71 | 1.89 | V |
Supply Voltage, Side 1, 2.5-V, 3.3-V and 5.5-V operation | 2.25 | 5.5 | V | |
VCC2 | Supply Voltage, Side 2 | 4.5 | 5.5 | V |
TA | Operating ambient temperature | -40 | 125 | °C |