SLLSEY7F June   2017  – April 2020 ISO1211 , ISO1212

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
    1.     Device Images
      1.          Application Diagram
      2.      ISO121x Devices Reduce Board Temperatures vs Traditional Solutions
  4. Revision History
  5. Pin Configuration and Functions
    1.     Pin Functions
    2.     Pin Functions
  6. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Power Ratings
    6. 6.6  Insulation Specifications
    7. 6.7  Safety-Related Certifications
    8. 6.8  Safety Limiting Values
    9. 6.9  Electrical Characteristics—DC Specification
    10. 6.10 Switching Characteristics—AC Specification
    11. 6.11 Insulation Characteristics Curves
    12. 6.12 Typical Characteristics
  7. Parameter Measurement Information
    1. 7.1 Test Circuits
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
      1. 9.2.1 Sinking Inputs
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
          1. 9.2.1.2.1 Setting Current Limit and Voltage Thresholds
          2. 9.2.1.2.2 Thermal Considerations
          3. 9.2.1.2.3 Designing for 48-V Systems
          4. 9.2.1.2.4 Designing for Input Voltages Greater Than 60 V
          5. 9.2.1.2.5 Surge, ESD, and EFT Tests
          6. 9.2.1.2.6 Multiplexing the Interface to the Host Controller
          7. 9.2.1.2.7 Status LEDs
        3. 9.2.1.3 Application Curve
      2. 9.2.2 Sourcing Inputs
      3. 9.2.3 Sourcing and Sinking Inputs (Bidirectional Inputs)
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Device Support
      1. 12.1.1 Development Support
    2. 12.2 Documentation Support
      1. 12.2.1 Related Documentation
    3. 12.3 Related Links
    4. 12.4 Receiving Notification of Documentation Updates
    5. 12.5 Community Resource
    6. 12.6 Trademarks
    7. 12.7 Electrostatic Discharge Caution
    8. 12.8 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • D|8
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Layout Guidelines

The board layout for ISO1211 and ISO1212 can be completed in two layers. On the field side, place RSENSE, CIN, and RTHR on the top layer. Use the bottom layer as the field ground (FGND) plane. TI recommends using RSENSE and CIN in 0603 footprint for a compact layout, although larger sizes (0805) can also be used. The CIN capacitor is a 50-V capacitor and is available in the 0603 footprint. Keep CIN as close to the ISO121x device as possible. The SUB pin on the ISO1211 device and the SUB1 and SUB2 pins on the ISO1212 device should be left unconnected. For group isolated design, use vias to connect the FGND pins of the ISO121x device to the bottom FGND plane. The placement of the RTHR resistor is flexible, although the resistor pin connected to external high voltage should not be placed within 4 mm of the ISO121x device pins or the CIN and RSENSE pins to avoid flashover during EMC tests.

Only a decoupling capacitor is required on side 1. Place this capacitor on the top-layer, with the bottom layer for GND1.

If a board with more than two layers is used, placing two ISO121x devices on the top-and bottom layers (back-to-back) is possible to achieve a more compact board. The inner layers can be used for FGND.

Figure 31 and Figure 32 show the example layouts.

In some designs, placing the LED on the field side is desirable although it is powered from VCC1. In such cases, the signal carrying current to the LED can be routed in an inner layer without compromising the isolation of the digital-input module as shown in Figure 33. The LED must be placed with at least 4-mm spacing between other components and connections on side 1 to ensure adequate isolation.