4 Revision History
Changes from F Revision (February 2020) to G Revision
- Added minimum driver rise/fall time specification of 240 ns to 8.13 Switching characteristics: Driver (500kbps devices)Go
Changes from E Revision (October 2019) to F Revision
- Added updated certification information in Safety-Related CertificationsGo
Changes from D Revision (May 2019) to E Revision
- Added footnote to Pin functions table for NC pins Go
Changes from C Revision (April 2019) to D Revision
- Added B part numbers throughout datasheet Go
Changes from B Revision (November 2018) to C Revision
- Added ISO1430, ISO1432, ISO1450, ISO1452 in Device Information tableGo
- Changed the position of Device Features tabels Go
- Added footnote to Pin Functions: Full-Duplex DeviceGo
- Added footnote to Pin Functions: Half-Duplex DeviceGo
- Added Typical curves for ISO143x and ISO145x in Typical CharacteristicsGo
- Added Section 11.2.3 Application Curves and Section 11.2.3.1 Insulation LifetimeGo
Changes from A Revision (August 2018) to B Revision
- Changed status to production data Go
Changes from * Revision (July 2018) to A Revision
- Changed the designator of common mode voltage in Recommended operating condition to VIGo
- Added test condition for CMTI in Electrical characteristics: Driver Go
- Added test condition for CMTI in Electrical characteristics: ReceiverGo
- Changed VTEST to VCM in the Common Mode Transient Immunity (CMTI)—Full Duplex and Common Mode Transient Immunity (CMTI)—Half Duplex figures in the Parameter Measurement Information sectionGo
- Changed tPLH to tPZH and tPLZ to tPHZ in the first Driver Enable and Disable Times timing diagram in the Parameter Measurement Information sectionGo
- Added tPHZ to the first Receiver Enable and Disable Times timing diagram in the Parameter Measurement Information section Go